Passive module - FLKM 50/MODI-A500
2288134

VARIOFACE interface module, for MODICON® TSX A250-A500, with MODICON®-specific labeling, for I/O of 32 channels


Product Details




Product type Interface module
Number of positions 50
Insulation characteristics
Overvoltage category II
Pollution degree 2

Nominal voltage UN < 50 V AC
60 V DC
Max. current carrying capacity per branch 1 A
Max. total current of all branches 8 A

Field level
Connection in acc. with standard IEC / EN 
Connection method Screw connection
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Controller level
Connection method IDC/FLK pin strip
Number of connections 1
Number of positions 50
Pitch 2.54 mm

Status display No
Status display present No

Width 113 mm
Height 90 mm
Depth 81 mm

Housing insulation material Polyamide 6.6 green

Ambient conditions
Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Standards/regulations IEC 60664
IEC 60664A
DIN VDE 0110
DIN VDE 0160 (in parts)

Mounting position any

Item number 2288134
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key CK2186
Catalog Page Page 175 (IF-2002)
GTIN 4017918056834
Weight per Piece (including packing) 369,2 g
Weight per Piece (excluding packing) 307,44 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141152
ECLASS-10.0.1 27141152
ECLASS-11.0 27141152