Interface module - FLKM 14/8P/HF/PLC
2295680

VARIOFACE termination board, for 8 channels, each with an additional terminal block per signal, for a common plus potential, halogen-free


Product Details




Product type Interface module
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Functional insulation

Nominal voltage UN 25 V AC
60 V DC
Max. current carrying capacity per branch 1 A
Max. total current of all branches 3 A (for plus and minus)
Rated insulation voltage 63 V
Rated surge voltage 0.6 kV (1.2/50 μs)

Control side
Connection in acc. with standard IEC 60603-13
Connection method FLK14 pin strip
Number of positions 14
Field level
Connection method Screw connection
Number of positions 20
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12

Width 56.5 mm
Height 77 mm
Depth 57.5 mm

Ambient conditions
Degree of protection IP00
≥ IP54 (Installation location)
Ambient temperature (operation) -20 °C ... 60 °C
Altitude max. 2000 m

Standards/regulations DIN EN 50178: 1998-04
Standard designation Air clearances and creepage distances

Mounting type DIN rail mounting
Mounting position any

Item number 2295680
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 086
Product Key CK216Y
GTIN 4017918429638
Weight per Piece (including packing) 131 g
Weight per Piece (excluding packing) 124,45 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27141152
ECLASS-10.0.1 27141152
ECLASS-11.0 27141152

ETIM

ETIM 8.0 EC002780

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values