Industrial PC - TPEM150ZGX-12/800230924 S00075 2401434

Panel PC with 38.1 cm/15" TFT-display (Analog resistive (GFG)), 1024 x 768 pixel(s) (XGA), 262144 colors, Intel® Atom® E680T 1.6 GHz, 4x USB Host 2.0, 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Standard 7 and user software: Open platform. (bus system: without)


Product Details




Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Computer data
Processor Intel® Atom® E680T 1.6 GHz
Operating system Windows® Embedded Standard 7
RAM 2 GB DDR2 SDRAM
Mass storage SATA DOM SSD (SLC), 8 GB
Extras Maritime with keys
Display
Display type 38.1 cm/15" TFT
Screen resolution 1024 x 768 Pixel(s) (XGA)
Touch technology Analog resistive (GFG)
Display lighting type LED
Brightness 480 cd/m² typical (adjustable)
MTBF 50000 h
Color spectrum 262144 colors
Reading angle left 80 °
Reading angle right 80 °
Reading angle top 65 °
Reading angle bottom 80 °

External dimensions
Width / Height / Depth 420 mm / 352 mm / 5 mm (Dimensions of the front plate)
Installation dimensions
Width / Height / Installation depth 375 mm / 307 mm / 82 mm (Mounting cutout, depth with bus if bus system present in the device)

Interfaces 4x USB Host 2.0
Network 1x Ethernet (10/100/1000 Mbps), RJ45
Bus system without

Service life of battery 5 years (typical)
Real-time clock
Realtime clock Yes
Supply
Power supply unit 24 V DC ±20 %

User software Open platform

Ambient conditions
Degree of protection IP65 (front), IP20 (back)
Ambient temperature (operation) -20 °C ... 60 °C
Ambient temperature (storage/transport) -30 °C ... 80 °C
Permissible humidity (operation) 5 % ... 95 % (Front)
20 % ... 85 % (On the rear)
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 0.7g, according to EN 60068-2-6


Order Key 2401434
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626148083



China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”