Industrial PC - TPEM070ZGW-12/800930924 S00075 2401270

Panel PC with 17.8 cm/7" TFT-display (Analog resistive (GFG)), 800 x 480 pixel(s) (WVGA), 262144 colors, Intel® Atom® E680T 1.6 GHz, 4x USB Host 2.0, 1x COM (RS-232), 1x COM (RS-232/485), 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Standard 7 and user software: Open platform. (bus system: DualCAN)


Product Details




Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Computer data
Processor Intel® Atom® E680T 1.6 GHz
Operating system Windows® Embedded Standard 7
RAM 2 GB DDR2 SDRAM
Mass storage SATA DOM SSD (SLC), 8 GB
Slots 1x SD
Extras Maritime with keys
Display
Display type 17.8 cm/7" TFT
Screen resolution 800 x 480 Pixel(s) (WVGA)
Touch technology Analog resistive (GFG)
Display lighting type LED
Brightness 350 cd/m², typical (adjustable)
MTBF 40000 h
Color spectrum 262144 colors
Reading angle left 70 °
Reading angle right 70 °
Reading angle top 65 °
Reading angle bottom 65 °

External dimensions
Width / Height / Depth 234 mm / 189 mm / 5 mm (Dimensions of the front plate)
Installation dimensions
Width / Height / Installation depth 200 mm / 155 mm / 95 mm

Interfaces 4x USB Host 2.0
1x COM (RS-232)
1x COM (RS-232/485)
Network 1x Ethernet (10/100/1000 Mbps), RJ45
Bus system DualCAN

Service life of battery 5 years (typical)
Supply
Typical current consumption 0.7 A
Real-time clock
Realtime clock Yes
Supply
Power supply unit 24 V DC ±20 %

User software Open platform

Ambient conditions
Degree of protection IP65 (front), IP20 (back)
Ambient temperature (operation) -20 °C ... 60 °C
Ambient temperature (storage/transport) -30 °C ... 80 °C
Altitude 4000 m
Permissible humidity (operation) 5 % ... 95 % (Front)
20 % ... 85 % (On the rear)
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 0.7g, according to EN 60068-2-6


Order Key 2401270
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626107707
Weight per Piece (including packing) 680,0 GRM
Weight per Piece (excluding packing) 680,0 GRM
Customs tariff number 84715000
Country of origin DE



China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”