Industrial PC - TP121GTS/700330004 S00103 2401448

Panel PC with 30.7 cm/12.1" TFT-display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 262144 colors, AMD® Embedded G-Series (T40R), 1.0 GHz, 4x USB Host 2.0, 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Standard 7 and user software: Open platform. (bus system: without)


Product Details




Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Computer data
Processor AMD® Embedded G-Series (T40R), 1.0 GHz
Operating system Windows® Embedded Standard 7
RAM 2 GB DDR2 SDRAM
Mass storage None installed
Slots 1x SD
Display
Display type 30.7 cm/12.1" TFT
Screen resolution 800 x 600 Pixel(s) (SVGA)
Touch technology analog resistive (polyester)
Display lighting type LED
Brightness 360 cd/m² typical (adjustable)
MTBF 50000 h
Color spectrum 262144 colors
Reading angle left 80 °
Reading angle right 80 °
Reading angle top 65 °
Reading angle bottom 75 °

External dimensions
Width / Height / Depth 340 mm / 270 mm / 5 mm (Dimensions of the front plate)
Installation dimensions
Width / Height / Installation depth 315 mm / 99 mm / 244 mm (Mounting cutout, depth with bus if bus system present in the device)

Interfaces 4x USB Host 2.0
Network 2x Ethernet (10/100/1000 Mbps), RJ45
Bus system without

Service life of battery 5 years (typical)
Real-time clock
Realtime clock Yes
Supply
Power supply unit 24 V DC ±20 %

User software Open platform

Ambient conditions
Degree of protection IP65 (front), IP20 (back)
NEMA 4X
Ambient temperature (operation) 0 °C ... 50 °C
Ambient temperature (storage/transport) -25 °C ... 70 °C
Altitude 3000 m
Permissible humidity (operation) 20 % ... 85 %
Shock 15g, according to IEC 60068-2-27
Vibration (operation) 1g, according to EN 60068-2-6


Order Key 2401448
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626157627
Weight per Piece (including packing) 2 400,0 GRM
Weight per Piece (excluding packing) 2 400,0 GRM
Customs tariff number 84715000
Country of origin DE



China RoHS Environmentally Friendly Use Period = 15;
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”