Industrial PC - DL PPC18.5M 7000 PAS 2402758

Panel PC with. (bus system:)


Product Details




Ambient conditions
Shock 15g, 11 ms in accordance with IEC 60068-2-27
Vibration (operation) 1g with SSD, 0.5g with HDD, according to EN 60068-2-6
Ambient temperature (operation) 0 °C ... 45 °C (with HDD)
-20 °C ... 45 °C (with SSD)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)
Permissible humidity (operation) 5 % ... 95 % (non-condensing)

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Supply
Power supply unit 24 V DC ±20 %


Order Key 2402758
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626167565
Weight per Piece (including packing) 5,7 KGM
Weight per Piece (excluding packing) 5,7 KGM
Customs tariff number 84715000
Country of origin TW



EAC-RoHS

EAC


China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”