Housing with locking latch - HC-STA-B48-SHWS-2SSP36-EMC-AL 1424866

Box mounting bases B48, with single locking latch, material: Die-cast aluminum, salt water resistant, cable outlets: 2, lateral, height: 99 mm, cable gland: none, support sleeve: yes, 2x Pg36, Standard


Product Details




Type B48
Application Standard
Type of the screw connection 2x Pg36
Housing type Box mounting bases
Locking type with single locking latch

No. of cable outlets 2
Cable outlet lateral
Pg screw connection none

Degree of protection IP66
IP67
Impact strength IK08
Ambient temperature (operation) -40 °C ... 125 °C

Dimensional drawing
Width 120 mm
Height 99 mm
Length 132 mm

Color gray aluminum
Flammability rating according to UL 94 V0 (Interlock)
Sealing material NBR, conductive (profile gasket)
Housing surface material uncoated
Locking latch material PA
Impact strength IK08
Housing material Die-cast aluminum, salt water resistant

Mechanical data
Type of the screw connection 2x Pg36
Locking type Latch
Interlock
Locking type with single locking latch


Order Key 1424866
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF7
Catalog Page Page 645 (C-2-2019)
GTIN 4055626382715
Weight per Piece (including packing) 1 030,5 GRM
Weight per Piece (excluding packing) 880,0 GRM
Customs tariff number 85389099
Country of origin CN



DNV GL

EAC

UL Recognized

cUL Recognized

cULus Recognized


China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

good shielding in the event of electromagnetic interference