Housing - HC-D 7-AML-26/GW/PA BK
1410686

HEAVYCON D7 panel mounting base, with single locking latch, height: 25.5 mm, angled, PA, color: black


Product Details




General for contact inserts HC-A03, A04, D07, D08, Q02, Q03, Q04, Q05, Q07, Q12

Type D7
Product type Housing with locking latch
Housing type Panel mounting base
Locking type with single locking latch
Pg screw connection none

Dimensional drawing
Width 40.5 mm
Height 25.5 mm
Length 38 mm
Installation dimensions
Width of the assembly cutout 21 mm
Length of the assembly cutout 21 mm

Sealing material NBR
Locking latch material PA
Housing material PA

Degree of protection IP54
IP65 (with sealing screw)
Ambient temperature (operation) -40 °C ... 125 °C

Item number 1410686
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Product Key BF7AAE
Catalog Page Page 492 (C-4-2015)
GTIN 4046356859424
Weight per Piece (including packing) 22,99 g
Weight per Piece (excluding packing) 22,22 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-11.0 27440202

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values