Housing with locking latch - HC-B 16-TMQ-H-O1STM32S 1460184

HEAVYCON B16 sleeve housing, with double locking latch, height 72 mm, with thread 1 x M32, lateral cable outlet


Product Details




Type B16
Application Standard
Type of the screw connection 1x M32
Housing type Sleeve housing
Locking type with double locking latch

No. of cable outlets 1
Cable outlet lateral
Pg screw connection none

Degree of protection IP65
Degree of protection IP65
Ambient temperature (operation) -40 °C ... 125 °C

Dimensional drawing
Width 43 mm
Height 76 mm
Length 93.5 mm

Housing surface material Powder-coated, gray
Material grip body interlock PA
Locking latch material Stainless steel, handle: PA
Housing material die-cast aluminum

General For contact inserts HC-B16, BB32, BBB40, D40, DD72, HS6, M, K

Mechanical data
Type of the screw connection 1x M32
Locking type Latch
Interlock
Locking type with double locking latch


Order Key 1460184
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Catalog Page Page 518 (C-4-2013)
GTIN 4046356794107
Weight per Piece (including packing) 239,9 GRM
Weight per Piece (excluding packing) 239,9 GRM
Customs tariff number 85389099
Country of origin DE



EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values