Housing half shell - ME MAX GEH-L G 3-3 BU
2279363

DIN rail housing, Housing half shell (left), tall design, width: 6.3 mm, height: 99 mm, depth: 112.85 mm, color: blue (5015)


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.
Recommendation Material of contact pads for bus connector, galvanic gold (hard gold)

Product type Housing half shells
Number of rows 3
Type Housing half shell (left), tall design
Housing type DIN rail housing
Housing series ME-MAX

Dimensional drawing
Width 6.3 mm
Height 99 mm
Depth 112.85 mm
Depth from top edge of DIN rail 107 mm
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Color blue (5015)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 600
Surface characteristics untreated
Housing material Polyamide

Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Type of PCB mount Latching
Thickness of the PCB 1.4 mm ... 1.8 mm

Mounting type DIN rail mounting
Mounting position Vertical (horizontal DIN rail)

Item number 2279363
Packing unit 50 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
Product Key ACHABZ
GTIN 4046356306423
Weight per Piece (including packing) 19,405 g
Weight per Piece (excluding packing) 16,994 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0

UL Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy installation
Variety of connection technology