Flush-type connector - SACC-E-M12MS-5CON-PG9/0,115TIN
1413539

Flush-type connector, 5-position, Individual wires


Product Details




Safety note
Safety note WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the corresponding technical data. You will find information:
o On the product
o On the packing label
o In the supplied documentation
o Online at phoenixcontact.com/products under the product
• Only use tools recommended by Phoenix Contact
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).

Product type Circular connectors (device side)
Number of positions 5
Coding A-coded
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP67
Ambient temperature (operation) -25 ... -85

Rated surge voltage 1.5 kV AC
Nominal voltage UN 60 V
Nominal current IN 4 A

Flammability rating according to UL 94 V0

Connection technology
Connection method Individual wires
Conductor connection
Connection method Individual wires

Mounting type Front wall/screw mounting

Standards/specifications according to IEC 61076-2-101

Cable length 0.115

Item number 1413539
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
Product Key ABQCDA
GTIN 4055626003924
Weight per Piece (including packing) 11,75 g
Weight per Piece (excluding packing) 11,75 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27440103
ECLASS-10.0.1 27440109
ECLASS-11.0 27440109

ETIM

ETIM 8.0 EC003569

UNSPSC

UNSPSC 21.0

UL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
60 V 4 A - 22

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values