Filler plug - ME MAX B-22,5 YE
2695882

DIN rail housing, Filler plug for unoccupied terminal points, width: 20 mm, height: 21.6 mm, depth: 8.1 mm, color: yellow (1018)


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Type Filler plug for unoccupied terminal points
Housing type DIN rail housing
Ventilation openings present no
Housing series ME-MAX

Width 20 mm
Height 21.6 mm
Depth 8.1 mm

Color yellow (1018)
Flammability rating according to UL 94 V0
Surface characteristics untreated
Housing material Polyamide

Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Mounting type Latching

Outer packaging type Resealable bag


Order Key 2695882
Packing unit 50 pc
Minimum order quantity 1 pc
Sales Key ACH
GTIN 4046356479622
Weight per Piece (including packing) 1,1 GRM
Weight per Piece (excluding packing) 1,1 GRM
Customs tariff number 39269097
Country of origin DE



UL Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Your advantages

Easy, tool-free mounting
Plastic in accordance with UL94 V0: for more rigorous flammability requirements