Feed-through header - DFK-MSTB 2,5/ 3-G WW(1X1) 0708124

Feed-through header, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, Number of rows: 1, Number of positions per row: 3, product range: DFK-MSTB 2,5/..-G, pitch: 5 mm, connection method: Solder/Slip-on connection, mounting: Direct mounting, solder pin [P]: 9.3 mm, plug-in system: CLASSIC COMBICON, Pin connector pattern alignment: Standard, Locking: without, mounting: without


Product Details





Electrical properties
Rated surge voltage (III/2) 4 kV
Pollution degree 2
Rated voltage (III/2) 320 V
Air clearances and creepage distances |
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (III/3) 4 mm
minimum clearance value - non-homogenous field (III/3) 3 mm
Insulating material group I
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Comparative tracking index (IEC 60112:2003-01) CTI 600
minimum creepage distance (II/2) 3.2 mm
Rated surge voltage (II/2) 4 kV
Rated insulation voltage (III/3) 320 V
Rated insulation voltage (III/2) 320 V
Specification IEC 60664-1:2007-04
Rated insulation voltage (II/2) 630 V
Rated surge voltage (III/3) 4 kV
Rated surge voltage (III/2) 4 kV

Nominal current IN 12 A
12 A
Nominal voltage UN 320 V

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (assembly) -5 °C ... 100 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C

Dimensional drawing
Hole diameter 3.2 mm
Installed height 20.2 mm
Dimensions of slip-on connection 2,8 x 0,8 mm
Length 17.5 mm
Length of the solder pin 9.3 mm
9.3 mm
Pitch 5 mm
Height 29.5 mm
Width 35 mm

Material data - housing
Insulating material group I
CTI according to IEC 60112 600
Housing color green (6021)
Insulating material PA
Flammability rating according to UL 94 V2
Material data - contact
Contact material Cu alloy
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)
Surface characteristics Tin-plated
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Metal surface contact area (top layer) Tin (5 - 7 µm Sn)
Metal surface contact area (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)

Number of positions 3
Number of levels 1
Connector system CLASSIC COMBICON
Mounting flange without


Order Key 0708124
Packing unit 50 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4017918004446
Weight per Piece (including packing) 4,3 GRM
Weight per Piece (excluding packing) 3,7 GRM
Customs tariff number 85366930
Country of origin DE


Your advantages

Cable connection on the inside of the device enables flexible positioning of the panel feed-through
Free choice – permanent solder connection or standardized slip-on connection
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies