Login
Products
Automate
Automation software
Cloud computing
HMIs and IPCs
Industrial communication
PLCs and I/Os
Connect
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Marking, assembly, and installation
Automatic tools
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, Charge and Protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
Interference suppression filters
Power distributors
Power supplies
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
Motor, machine and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules
Signal conditioners and measuring transducers
Learn More About Our Products
Industries and applications
APPLICATIONS
Energy Controller: Modular enclosure concept with mounting rail bus connector
Bechtle: Employee car park with charging stations for 50 electric cars
MyOmega Systems: Universal housing concept for the IoT gateway
Power Innovation: Affordable charging power from battery storage systems
Hybrid motor starters increase conveyor belt availability
Relief in case of maintenance through remote maintenance
ENERGY
Conventional power generation
DEVICE AND PLANT ENGINEERING
Device manufacturers
Machine building
Control cabinets
INFRASTRUCTURE
Railway industry
ELECTROMOBILITY
Electric vehicles
TECHNOLOGIES
Connection technologies
High Power Charging
PCB assembly
Process innovations for control cabinet construction
Shielding
Optical fibre
Company
Contact
My Phoenix Contact
My Phoenix Contact
My orders
My Product List
Learn More About My Phoenix Contact
Home
Products
End cover - HDFK 25I-VP DICHTPLATTE
End cover - HDFK 25I-VP DICHTPLATTE
0709356
Sealing plate, number of positions: 0, pitch: 0 mm, color: gray
Show Product Details (PDF)
Product Details
Technical Data
Dimensions
Pitch
0 mm
Notes
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Material specifications
Color
gray
Product properties
Number of positions
0
Commercial Data
Order Key
0709356
Packing unit
100 pc
Minimum order quantity
100 pc
Note
Made to Order (non-returnable)
GTIN
4017918863609
Weight per Piece (including packing)
0,1 GRM
Weight per Piece (excluding packing)
0,1 GRM
Customs tariff number
85389099
Country of origin
GR
Approvals
EAC