Device marking - EML-HT (15X15)R 0800341

High-temperature label, for thermal transfer printers, resistant for 60 s at up to 300°C


Product Details




Mounting type adhesive

Salt spray test
Test duration 96 h
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Weathering-resistance
Test duration 96 h
Specification Following ISO 4892-2:2013-03
Result Test passed
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
Result Test passed
Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Ambient conditions
Recommended storage conditions 23 °C / 50% relative humidity. Storage in poly bags is recommended prior to processing.
Ambient temperature (operation) -40 °C ... 180 °C
Short-term temperature 300 °C (1 minute, maximum)
Ambient temperature (assembly) > 4 °C

Length 15 mm
Width 15 mm

Recommended storage conditions 23 °C / 50% relative humidity. Storage in poly bags is recommended prior to processing.
Ambient temperature (operation) -40 °C ... 180 °C
Short-term temperature 300 °C (1 minute, maximum)
Ambient temperature (assembly) > 4 °C

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Components free from silicone and halogen
Adhesive strength 20 µm
Foil strength 50 µm
RoHS compliant Yes
Color white
Material Acrylate
Adhesive Acrylic

Marking technology
Printability Thermal transfer
Device 5146477 THERMOMARK ROLL
5146723 THERMOMARK ROLL X1
5146231 THERMOMARK X1.2
Ink ribbon 0800342 THERMOMARK-RIBBON 110-EML-HT
Marking
Number of individual labels per row 4
Number of individual labels 4000


Order Key 0800341
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 335 (C-3-2019)
GTIN 4046356579773
Weight per Piece (including packing) 355,6 GRM
Weight per Piece (excluding packing) 355,6 GRM
Customs tariff number 39269097
Country of origin DE



UL Recognized


China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”


Your advantages

The EML-HT label is made of an acrylate film that is highly temperature-resistant. It can be used for marking printed circuit boards and in all industrial soldering processes.
Continuous temperature range of -40°C to +180°C, +300°C for up to 60 seconds
When combined with the THERMOMARK-RIBBON 110 EML-HT ink ribbon, the marking is highly resistant to high temperatures and chemicals
Labeling service: Phoenix Contact can custom-label all EML-HT ... markers in accordance with your requirements
The EML-HT ... materials are UL-listed