Data front plate - SI-SES-U1A/0,6 1404514

Service socket with USB (socket/plug), type A with 0.6 m cable


Product Details




Number of positions 4
Insulation characteristics
Degree of pollution 3

Assembly instructions Front panel cut-out D = 22.5 mm

Material PA (Socket)
PVC (Plug)
Flammability rating according to UL 94 V0
Contact material Copper alloy
Contact surface material Au
Material, protective cover TPU

Connection profile USB-A
Insertion/withdrawal cycles ≥ 1500

Cable length 0.6 m
Cable structure
Signal type/category USB 3.0, 5 Gbps (USB-A:3.0)
External cable diameter 6.10 mm
Outer sheath, material PVC
External sheath, color black
AWG signal line 28
AWG power supply 24
Mechanical properties
Smallest bending radius, movable installation min. 36.6 mm

Signal type/category USB 3.0, 5 Gbps (USB-A:3.0)

Rated voltage (III/3) max. 30 V AC/DC (USB-A)

Shielded yes

Ambient conditions
Degree of protection IP20 (when plugged in)
IP65 (with closed protective cover)
Ambient temperature (operation) -5 °C ... 70 °C


Order Key 1404514
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF7
Catalog Page Page 730 (C-2-2017)
GTIN 4046356698542
Weight per Piece (including packing) 62,9 GRM
Weight per Piece (excluding packing) 62,7 GRM
Customs tariff number 85366990
Country of origin CZ



REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”