Network cable, EtherCAT® CAT5 (100 Mbps), 4-position, Variable cable type, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Socket angled M12 SPEEDCON / IP67, coding: D, cable length: Free input (0.2 ... 40.0 m)
Product type | Data cable preassembled |
Number of positions | 4 |
Application | Standard |
No. of cable outlets | 1 |
Shielded | yes |
Coding | D - data |
Bus system | EtherCAT® |
Signal type/category | EtherCAT® CAT5 (IEC 11801), 100 Mbps |
Status display | No |
Status display present | No |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission medium | Copper |
Color Handle area | black |
Sealing material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Cable gland material | Zinc die-cast, nickel-plated |
Header 1 | |
Type | Plug straight M12 SPEEDCON / IP67 |
Number of positions | 4 |
Coding type | D (Data) |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
PA (Contact carriers) | |
TPU, hardly inflammable, self-extinguishing (Grip) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C |
Head 2 | |
Type | Socket angled M12 SPEEDCON / IP67 |
Number of positions | 4 |
Coding type | D (Data) |
Handle color | black |
Material | CuSn (Contact) |
Ni/Au (Contact surface) | |
TPU GF (Contact carriers) | |
TPU, hardly inflammable, self-extinguishing (Grip) | |
Zinc die-cast, nickel-plated (Screw connection) | |
Insertion/withdrawal cycles | ≥ 100 |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Tightening torque | 0.4 Nm |
Ambient temperature (operation) | -25 °C ... 90 °C |
Cable length | Free input (0.2 ... 40.0 m) |
EtherCAT® [93G] | |
Dimensional drawing |
|
Shielded | yes |
UL AWM Style | 21694 |
Cable weight | 67 kg/km |
Cable type | EtherCAT® |
Short symbol | 2YY(ST)CY |
Cable type (abbreviation) | 93G |
Signal type/category | EtherCAT® CAT5 (IEC 11801), 100 Mbps |
Cable structure | 1x4xAWG22/7; SF/TQ |
External cable diameter | 6.5 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | green RAL 6018 |
Thickness, outer sheath | approx. 0.9 mm |
Material, inner sheath | PVC |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Material wire insulation | PE |
Wire diameter incl. insulation | 1.55 mm |
Single wire, color | White, yellow, blue, orange |
Overall twist | Star quad |
Shielding | Aluminum-coated foil, tinned copper braided shield |
Optical shield covering | 85 % |
Nominal voltage, cable | 600 V |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000 V (50 Hz, 1 min.) |
Cable insulation resistance | ≥ 500 MΩ*km |
Coupling resistance | ≤ 20.00 mΩ/m (at 10 MHz) |
Wave impedance | 100 Ω ±15 Ω (at 100 MHz) |
Loop resistance | ≤ (per km) |
Signal runtime | 5.3 ns/m |
Signal speed | 0.66 c |
Minimum bending radius, fixed installation | 3 x D |
Minimum bending radius, flexible installation | 7 x D |
Resistance to oil | Resistant to oil to a limited extent |
Flame resistance | according to UL 1685 (CSA FT 4) |
Other resistance | UV resistant According to UL 1581, Section 1200 |
Ambient temperature (operation) | -40 °C ... 70 °C (Cable, flexible installation) |
-40 °C ... 70 °C (cable, fixed installation) | |
EtherCAT® drag chain CAT5 [93H] | |
Dimensional drawing |
|
Shielded | yes |
Cable weight | 61 kg/km |
Cable type | EtherCAT® drag chain CAT5 |
Short symbol | 2YH(ST)C11Y |
Cable type (abbreviation) | 93H |
Signal type/category | EtherCAT® CAT5 (IEC 11801), 100 Mbps |
Cable structure | 1x4xAWG22/7; SF/TQ |
External cable diameter | 6.5 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | green RAL 6018 |
Thickness, outer sheath | approx. 0.9 mm |
Material, inner sheath | FRNC |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Material wire insulation | PE |
Wire diameter incl. insulation | 1.5 mm |
Single wire, color | White, yellow, blue, orange |
Overall twist | Star quad |
Shielding | Aluminum-coated foil, tinned copper braided shield |
Optical shield covering | 85 % |
Nominal voltage, cable | 600 V (UL rating) |
Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
Test voltage Core/Shield | 2000 V (50 Hz, 1 min.) |
Cable insulation resistance | ≥ 500 MΩ*km |
Coupling resistance | ≤ 20.00 mΩ/m (at 10 MHz) |
Wave impedance | 100 Ω ±15 Ω (at 1 ... 100 MHz) |
Loop resistance | ≤ (per km) |
Signal runtime | 5.3 ns/m |
Signal speed | 0.66 c |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 7.5 x D |
Number of bending cycles | 3000000 |
Bending radius | 100 mm |
Traversing path | 10 m |
Traversing rate | 4 m/s |
Acceleration | 4 m/s² |
Torsion force | ± 30 °/m |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Flame resistance | according to IEC 60332-1-2 |
Other resistance | UV resistant |
Special properties | Electrical properties according to EN 50288-2-2 |
Ambient temperature (operation) | -40 °C ... 70 °C (Cable, flexible installation) |
-40 °C ... 70 °C (cable, fixed installation) | |
Note | This item is a network cable with a freely selectable cable type. The technical data for all possible cable types is listed in the table below. |
Cable structure | |
Cable type | EtherCAT® |
EtherCAT® drag chain CAT5 | |
Signal type/category | EtherCAT® CAT5 (IEC 11801), 100 Mbps |
Degree of protection | IP65 |
IP67 | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -25 °C ... 85 °C (M12 connector) |
M12 | |
Standards/specifications | IEC 61076-2-101 |
Item number | 1408581 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales Key | BF1 |
Product Key | BF1CJP |
Catalog Page | Page 385 (C-4-2015) |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS-9.0 | 27060308 |
ECLASS-11.0 | 27060307 |
China RoHS | Environmentally friendly use period: unlimited = EFUP-e |
No hazardous substances above threshold values |