Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Sample service
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview electromobility
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Educational solutions
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Locking element - CES-B24-SFC-M-15,6
Dimensional drawing
Locking element - CES-B24-SFC-M-15,6
1423745
Locking element, type: B24, length: 146 mm, width: 57 mm, height: 15.6 mm
Where Can I Buy This Item?
Product Details
Expand All
Collapse All
Technical Data
Product properties
Type
B24
Product type
Cover plate
Dimensions
Dimensional drawing
Width
57 mm
Height
15.6 mm
Length
146 mm
Material specifications
Material
Steel, galvanized
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-40 °C ... 120 °C
Mounting
Assembly instructions
suitable for article 0801647, V/C: 01 (version batch), see printing of the packaging label
Commercial Data
Item number
1423745
Packing unit
10 pc
Minimum order quantity
1 pc
Sales Key
BF7
Product Key
BF7CZX
GTIN
4055626353432
Weight per Piece (including packing)
107,33 g
Weight per Piece (excluding packing)
100 g
Customs tariff number
73269098
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27440192
ECLASS-11.0
27440192
ECLASS-10.0.1
27440192
ETIM
ETIM 8.0
EC002943
UNSPSC
UNSPSC 21.0
39121400
Approvals
DNV
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values