Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Sample service
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Mining
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Electronics housings
ME-PLC multifunctional housings
Insertion plate - ME PLC 40 PL S GY7035
Insertion plate - ME PLC 40 PL S GY7035
2201497
Fitted plate, for assembly underneath the cover in short design, color: light gray
Where Can I Buy This Item?
Product Details
Technical Data
Notes
Assembly instruction:
Refer to the data sheet for the range in the download area.
Product properties
Product type
Cover
Type
Cover
Housing type
DIN rail housing
Ventilation openings present
no
Housing series
ME PLC
Dimensions
Width
35.3 mm
Height
47.2 mm
Depth
8.4 mm
Material specifications
Color
light gray (7035)
Flammability rating according to UL 94
V0
CTI according to IEC 60112
225
Surface characteristics
untreated
Housing material
Polycarbonate
Environmental and real-life conditions
Ambient conditions
Max. IP code to attain
IP20
Ambient temperature (operation)
-40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport)
-40 °C ... 70 °C
Ambient temperature (assembly)
-5 °C ... 100 °C
Relative humidity (storage/transport)
95 %
Mounting
Mounting type
Clip mounting
Packaging specifications
Type of packaging
packed in cardboard
Outer packaging type
Carton
Commercial Data
Item number
2201497
Packing unit
10 pc
Minimum order quantity
1 pc
Sales Key
ACH
Product Key
ACHEAZ
Catalog Page
Page 733 (C-1-2013)
GTIN
4046356838658
Weight per Piece (including packing)
3,307 g
Weight per Piece (excluding packing)
3 g
Customs tariff number
85389099
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27182702
ECLASS-10.0.1
27182702
ECLASS-11.0
27182702
ETIM
ETIM 8.0
EC001031
UNSPSC
UNSPSC 21.0
Environmental Product Compliance
China RoHS
Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Compatible Products
Accessories
Fiber optic
HS LC-H-D3/ R1XC1 - 2202313
Fiber optic
HS LC-H-5X2/ R1XC1 - 2202314
Fiber optic
HS LC-H-D3/ R2XC1-5,08 - 2202315
Fiber optic
HS LC-H-D2/ R2XC1-2,54 - 2202316
Fiber optic
HS LC-H-D2/ R2XC2-2,54 - 2202317
Fiber optic
HS LC-H-D2/ R2XC5-2,54 - 2202318
Fiber optic
HS LC-H-D2/ R2XC10-2,54 - 2202319
Fiber optic
HS LC-H-D2/ R4XC2-2,54 - 2202320
Fiber optic
HS LC-H-D2/ R4XC5-2,54 - 2202321
Fiber optic
HS LC-H-D2/ R4XC9-2,54 - 2202322
Fiber optic
HS LC-H-D2/ R4XC10-2,54 - 2202323
Your advantages
Tool-free mounting
Available in 40 mm overall width
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option