Control box with door - CA 2 ST SH 600X760X350
0801308

Control box with door, material: Sheet steel, 600 mm x 760 mm x 350 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Mounting plate, Mounting plate


Product Details




Scope of delivery Mounting plate

Width 600 mm
Height 760 mm
Depth 350 mm

Material Sheet steel

General
Type of locking (GRP) Door with replaceable hinge Quarter turn locking

Direct DIN rail mounting No

Item number 0801308
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BH912X
GTIN 4046356722773
Weight per Piece (including packing) 99,99 g
Weight per Piece (excluding packing) 99,99 g
Customs tariff number 85480090