Control box with door - CA 2 ST SH 300X400X210
0801290

Control box with door, material: Sheet steel, 300 mm x 400 mm x 210 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Mounting plate, Mounting plate


Product Details




Scope of delivery Mounting plate

Width 300 mm
Height 400 mm
Depth 210 mm

Material Sheet steel

General
Type of locking (GRP) Door with replaceable hinge Quarter turn locking

Direct DIN rail mounting No

Item number 0801290
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BH912X
GTIN 4046356722612
Weight per Piece (including packing) 99,99 g
Weight per Piece (excluding packing) 99,99 g
Customs tariff number 85480090