Control box with door - CA 2 ST S4B 800X1200X300
0801045

Control box with door, material: Stainless steel, surface resistance: brushed, 800 mm x 1200 mm x 300 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Mounting plate, Mounting plate


Product Details




Scope of delivery Mounting plate

Width 800 mm
Height 1200 mm
Depth 300 mm

Material Stainless steel
Surface characteristics brushed

General
Type of locking (GRP) Door with replaceable hinge Quarter turn locking

Direct DIN rail mounting No

Item number 0801045
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BH9111
GTIN 4046356723312
Weight per Piece (including packing) 99,99 g
Weight per Piece (excluding packing) 99,99 g
Customs tariff number 85480090