Control box with cover - EN 2 ST SH 400X200X120
0801237

Control box with cover, material: Sheet steel, light grey RAL 7035, 400 mm x 200 mm x 120 mm, type of locking: Screw-on cover, Plastic quick-release screws


Product Details




Scope of delivery Plastic quick-release screws

Width 400 mm
Height 200 mm
Depth 120 mm

Color light grey RAL 7035
Material Sheet steel
Coating powder coated

General
Type of locking (GRP) Screw-on cover

Direct DIN rail mounting yes

Item number 0801237
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BH912X
GTIN 4046356722360
Weight per Piece (including packing) 99,99 g
Weight per Piece (excluding packing) 99,99 g
Customs tariff number 85480090