Control box with cover - EN 2 ST SH 200X200X80
0801228

Control box with cover, material: Sheet steel, light grey RAL 7035, 200 mm x 200 mm x 80 mm, type of locking: Screw-on cover, Plastic quick-release screws


Product Details




Scope of delivery Plastic quick-release screws

Width 200 mm
Height 200 mm
Depth 80 mm

Color light grey RAL 7035
Material Sheet steel
Coating powder coated

General
Type of locking (GRP) Screw-on cover

Direct DIN rail mounting yes

Item number 0801228
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BH912X
GTIN 4046356722247
Weight per Piece (including packing) 99,99 g
Weight per Piece (excluding packing) 99,99 g
Customs tariff number 85480090