Control box with cover - EN 1 ST PC 120X240X100
0800817

Control box with cover, material: Polycarbonate, light grey RAL 7035, 120 mm x 240 mm x 100 mm, type of locking: Screw-on cover, scope of supply - ATD: Cover seal, Cover seal


Product Details




Scope of delivery Cover seal
Captive stainless steel screws
Base with 2 self-tapping mounting screws, for internal installation

Width 120 mm
Height 240 mm
Depth 100 mm

Color light grey RAL 7035
Material Polycarbonate
Flammability rating according to UL 94 V2
Surface resistance >
Surface resistance according to standard IEC 60093
Type of insulation Full protective insulation
Protective insulation according to standard VDE 0100
Components halogen-free

General
Dielectric strength (GRP) > 30000.00 kV/mm IEC 60243-1
Type of locking (GRP) Screw-on cover

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C
Ambient temperature (operation), CR seal -40 °C ... 100 °C

Protective insulation VDE 0100
Surface resistance
Standards/regulations IEC 60093

Direct DIN rail mounting yes

Item number 0800817
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BH915X
GTIN 4046356721226
Weight per Piece (including packing) 99,99 g
Weight per Piece (excluding packing) 99,99 g
Customs tariff number 85480090
Country of origin DE