Flush-type connector - SACC-CI-M8MS-4P SMD T
1412226

Flush-type connector, 4-position, Plug, straight, M8, A-coded, PCB mounting, SMD


Product Details




Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.

Product type Contact insert
Number of positions 4
Coding A - standard
Insulation characteristics
Overvoltage category III

Contact resistance ≤ 3 mΩ
Insulation resistance ≤ 100 MΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 3 A

Flammability rating according to UL 94 V0
Contact material CuZn
Contact surface material Au
Contact carrier material PA

Insertion/withdrawal cycles > 100
Header 1
Head design Plug
Head cable outlet straight
Head thread type M8
Coding A-coded

Ambient conditions
Degree of protection (when plugged in) IP67 (correctly plugged in and locked)
Degree of protection IP67, when plugged in
Ambient temperature (operation) -55 °C ... 105 °C (Plug / socket)
-55 °C ... 105 °C (without mechanical actuation)

Standards/specifications IEC 61076-2-104

Mounting type PCB mounting

Type of packaging Tray
Delivery state with assembly pad

Item number 1412226
Packing unit 60 pc
Minimum order quantity 1 pc
Sales Key ABQ
Product Key ABQBAJ
GTIN 4046356988346
Weight per Piece (including packing) 3,42 g
Weight per Piece (excluding packing) 3,236 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

cULus Recognized

Approval ID: E221474-20160506
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 3 A

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Optional shield connection and seal for the device when not plugged in