Connector - SACC-FS-12PC-125/10,2SH SCO
1408439

Connector, 12-position, shielded, Socket straight M12 SPEEDCON, Coding: A, Piercecon® fast connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 8 mm ... 10.2 mm


Product Details




Number of positions 12
No. of cable outlets 1
Shielded yes
Coding A - standard
Cable outlet straight
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 0.8 kV
Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V
Nominal current IN 1.5 A

Status display No
Status display present No

External dimensions
Outside diameter 8 mm ... 10.2 mm

Flammability rating according to UL 94 V0
Sealing material FKM
Material of grip body Zinc die-cast, nickel-plated
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Socket
Head cable outlet straight
Head thread type M12
Head locking type SPEEDCON
Coding A-coded

Ambient conditions
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

M12
Standards/specifications IEC 61076-2-101

Item number 1408439
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ABQFCB
GTIN 4046356832182
Weight per Piece (including packing) 22,22 g
Weight per Piece (excluding packing) 22,22 g
Country of origin DE


ECLASS

ECLASS-9.0 27440102

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Safe use in the field, thanks to a high degree of protection
Flexible: connectors for on-site assembly
Save space – with high-pos. connectors
Save time, thanks to installation with SPEEDCON fast locking system
Piercecon® connection: maximum contact density in a connector that can be assembled