Conductor marking - UC-WMC 4,4 (15X5,5) GN 0818865

Conductor marker, Sheet, green, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, lettering field size: 15 x 5.5 mm, Number of individual labels: 15


Product Details




Type Card form
Marking
Number of individual labels 15
Number of individual labels per row 3
Marking technology
Device 5147999 BLUEMARK CLED
Printability UV LED technology

Mounting type clip on

Color green
RoHS compliant Yes
Material PA
Flammability rating according to UL 94 V2
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 120 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 2
Components free from silicone and halogen

Width 5.5 mm
Length 15 mm
External dimensions
External diameter 2.8 mm ... 4.4 mm

Cable structure
Cable diameter 2.8 mm ... 4.4 mm

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Weathering-resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
Result Test passed
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Test duration 96 h
Ambient conditions
Ambient temperature (operation) -40 °C ... 120 °C
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.


Order Key 0818865
Packing unit 8 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 204 (C-3-2017)
GTIN 4046356135207
Weight per Piece (including packing) 12,0 GRM
Weight per Piece (excluding packing) 6,5 GRM
Customs tariff number 39269097
Country of origin PL



Compatible Products

Your advantages

The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements