Conductor marking - UC-WMC 3,1 (23X4) OG 0818771

Conductor marker, Sheet, orange, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 1.9 ... 3.1 mm, lettering field size: 23 x 4 mm, Number of individual labels: 12


Product Details




Cable structure
Cable diameter 1.9 mm ... 3.1 mm

Salt spray test
Test duration 96 h
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Weathering-resistance
Test duration 96 h
Specification Following ISO 4892-2:2013-03
Result Test passed
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
Result Test passed
Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Ambient conditions
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.
Ambient temperature (operation) -40 °C ... 120 °C

Length 23 mm
Width 4 mm
External dimensions
External diameter 1.9 mm ... 3.1 mm

Components free from silicone and halogen
RoHS compliant Yes
Color orange
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 2
Material PA
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 2
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 120 °C
Flammability rating according to UL 94 V2

Mounting type clip on

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Type Card form
Marking technology
Printability UV LED technology
Device 5147999 BLUEMARK CLED
Marking
Number of individual labels per row 4
Number of individual labels 12


Order Key 0818771
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 203 (C-3-2017)
GTIN 4046356135245
Weight per Piece (including packing) 9,5 GRM
Weight per Piece (excluding packing) 8,1 GRM
Customs tariff number 39269097
Country of origin PL



Compatible Products

Your advantages

The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
One-handed mounting
Can be clipped on even after wiring has been completed
The markers, which are supplied in uniform sheets, can be labeled quickly and easily using the BLUEMARK LED
Two labeling areas that are clearly legible at all times
Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
The format automatically ensures printing with a high degree of positioning accuracy
The sheets provide space for including function texts
The markers support multi-line labeling