Profile - UM-PRO 108 L 7,40CM GY7035 BO
2203778

Press-drawn section housings, Basic profile, profile width (internal): 108 mm, length: 74 mm, color: light gray (7035)


Product Details




Product type Component housing lower part
Type Basic profile
Housing type Press-drawn section housings
Housing series UM-PRO

Depth 19.8 mm
Length 74 mm
Internal dimensions
Profile width (internal) 108 mm
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Color light gray (7035)
Flammability rating according to UL 94 V0
Housing material Polyamide

Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Number of PCB holders 3
Type of PCB mount Insertion/securing with additional elements
Thickness of the PCB 1.4 mm ... 1.8 mm

Mounting type Latching with side elements, latching with foot element
Mounting position parallel to the DIN rail

Item number 2203778
Packing unit 1 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Product Key ACHDAA
GTIN 4055626431307
Weight per Piece (including packing) 49,6 g
Weight per Piece (excluding packing) 49,6 g
Customs tariff number 39169010
Country of origin DE


ECLASS

ECLASS-9.0 27182701
ECLASS-10.0.1 27182701
ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods