Complete housing - UEGM 25-FS/FS
2792086

Electronic housing, for PCB insertion, fully equipped with 3 screw or 6 tab connections per side


Product Details




Type Connection system integrated, housing closed
Number of positions 12
Type Complete housing equipped with 6 spade connections per side
Housing type Component housing

Mounting type DIN rail mounting

Color green
Flammability rating according to UL 94 V2
Housing material Polyamide (PA 6.6)

Dimensional drawing
Width 25 mm
Installed height 85.5 mm
Height NS 35/7,5 85.5 mm
Depth 101 mm
Length 101 mm

Nominal voltage UN 500 V (Voltage and current values are affected by the configuration of the printed circuit board.)
Nominal current IN 10 A (6.3 mm slip-on connection)
8 A (2.8 mm slip-on connection)

Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C


Order Key 2792086
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key 100
Catalog Page Page 725 (C-1-2013)
GTIN 4017918072551
Weight per Piece (including packing) 64,7 GRM
Weight per Piece (excluding packing) 62,6 GRM
Customs tariff number 85369010
Country of origin DE



EAC

UL Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values


Compatible Products

Your advantages

Cost-effective series production, since the base element and the assembled PCB are soldered by machine
Can be snapped onto standard NS 35/7,5 and NS 35/15 DIN rails
Efficient assembly thanks to overlapping housing parts
Complex electronic circuits can be integrated, with up to 24 connections on two levels