Electronic housing - ME MAX 35 LC 2-2 KMGY VPE1
2201324

DIN rail housing, Complete housing with metal foot catch, tall design, with vents, width: 35.2 mm, height: 99 mm, depth: 113.65 mm, color: light gray (7035), cross connection: DIN rail connector (optional), number of positions cross connector: 5

This product needs further products for operation. Mandatory Accessories

Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.
Recommendation Material of contact pads for bus connector, galvanic gold (hard gold)

Product type Complete housing
Max. number of positions on housing 32 (pitch: 3.5 mm)
24 (pitch: 5 mm)
16 (pitch: 7.25 mm/7.5 mm)
Number of rows 2
Type Complete housing with metal foot catch, tall design
Housing type DIN rail housing
Ventilation openings present yes
Housing series ME-MAX
2 (Both sides)

Dimensional drawing
Width 35.2 mm
Height 99 mm
Depth 113.65 mm
Depth from top edge of DIN rail 107 mm
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Color light gray (7035)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 600
Surface characteristics untreated
Housing material Polyamide

Power dissipation single housing for 20 °C
Ambient temperature 20 °C
Reduction factor 1
Mounting position vertical
Power dissipation 7.9 W
Power dissipation single housing for 30 °C
Ambient temperature 30 °C
Reduction factor 0.91
Mounting position vertical
Power dissipation 7.2 W
Power dissipation single housing for 40 °C
Ambient temperature 40 °C
Reduction factor 0.81
Mounting position vertical
Power dissipation 6.4 W
Power dissipation single housing for 50 °C
Ambient temperature 50 °C
Reduction factor 0.7
Mounting position vertical
Power dissipation 5.5 W
Power dissipation single housing for 60 °C
Ambient temperature 60 °C
Reduction factor 0.57
Mounting position vertical
Power dissipation 4.5 W
Power dissipation single housing for 70 °C
Ambient temperature 70 °C
Reduction factor 0.49
Mounting position vertical
Power dissipation 3.7 W
Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Mechanical strength / tumbling barrel
Specification IEC 60998-1:2002-12
Height of fall 50 cm
Frequency 10
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Number of PCB holders 2
Type of PCB mount Latching
Thickness of the PCB 1.4 mm ... 1.8 mm

Mounting type DIN rail mounting
Mounting position Vertical (horizontal DIN rail)

Type of packaging packed in cardboard
Outer packaging type Carton

Item number 2201324
Packing unit 1 pc
Minimum order quantity 1 pc
Product Key ACHABA
GTIN 4046356767026
Weight per Piece (including packing) 79,7 g
Weight per Piece (excluding packing) 68 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



  1. Functional ground contact ME FE-CONTACT - 2908294

  2. Filler plugs ME MAX B-17,5 KMGY - 2706959

  3. Filler plugs ME MAX B-17,5 GN - 2706991

  4. Fiber optic HS LC-H-D3/ R1XC1 - 2202313

  5. Fiber optic HS LC-H-5X2/ R1XC1 - 2202314

  6. Fiber optic HS LC-H-D3/ R2XC1-5,08 - 2202315

  7. Fiber optic HS LC-H-D2/ R2XC1-2,54 - 2202316

  8. Fiber optic HS LC-H-D2/ R2XC2-2,54 - 2202317

  9. Fiber optic HS LC-H-D2/ R2XC5-2,54 - 2202318

  10. Fiber optic HS LC-H-D2/ R2XC10-2,54 - 2202319

  11. Fiber optic HS LC-H-D2C/ R2XC1-2,54 - 1036658

  12. Fiber optic HS LC-H-D2C/ R2XC2-2,54 - 1043044

  13. Fiber optic HS LC-H-D2C/ R2XC5-2,54 - 1071310

  14. Fiber optic HS LC-H-D2C/ R2XC10-2,54 - 1071314

  15. Fiber optic HS LC-H-D2/ R4XC5-2,54 - 2202321

  16. Fiber optic HS LC-H-D2C/ R4XC5-2,54 - 1071318

  17. Fiber optic HS LC-H-D2/ R4XC9-2,54 - 2202322

  18. Fiber optic HS LC-H-D2C/ R4XC9-2,54 - 1071321

  19. Fiber optic HS LC-H-D2/ R4XC10-2,54 - 2202323

  20. Fiber optic HS LC-H-D2C/ R4XC10-2,54 - 1071329

  21. Fiber optic HS LC-H-D2/ R4XC2-2,54 - 2202320

  22. Fiber optic HS LC-H-D2C/ R4XC2-2,54 - 1071316

  23. Base latch ME MF 17,5 - 2908281

  24. Functional ground contact ME BUS FE CONTACT - 2278076

  25. DIN rail bus connectors ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - 2713645

  26. DIN rail bus connectors ME 17,5 TBUS 1,5/4P1S KMGY - 2201731

  27. DIN rail bus connectors ME 17,5 TBUS ADAPTER KMGY - 2201757

  28. Power connector PCO 17,5-L KMGY - 2201684

  29. Filler plugs ME MAX TBUS BS KMGY - 2199650

  30. End clamp E/ME TBUS NS35 GY - 2713780

  31. PCB connector MC 1,5/ 5-ST-3,81 AU - 1860883

  32. Printed-circuit board connector IMC 1,5/ 5-ST-3,81 - 1857919

  33. Cross connection PBR 42A BU - 2201916

  34. Cross connection PBR 42A GY - 2201917

  35. Cross connection PBR 42A RD - 2201915

  36. Shield connection clamp ME-SAS - 2853899

  37. Coding section CR MSTBO-G1 - 2199618


Your advantages

Easy installation
Available in overall widths from 6.2 mm ... 90 mm, modular extension possible
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option
Transparent front cover can be swiveled