Power connector - SACC-M12FR-5CON-PG11-M PWR
1408993

Power connector, 5-position, Socket angled M12, Coding: A, Screw connection, knurl material: Zinc die-cast, nickel-plated, cable gland Pg11, external cable diameter 8 mm ... 10 mm


Product Details




General Strip 22 mm off the cable sheath, shorten conductor for the fifth position by 10 mm. Strip 7 mm off the conductor insulation, crimp the ferrule, then shorten this to 5 mm. Length of conductors with shortened ferrule: 20 mm. Connect conductors and tighten the mounting screws with 0.2 Nm.
Assembly instruction: NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties.

Product type Circular connector (cable-side)
Number of positions 5
Application Power supply
No. of cable outlets 1
Shielded no
Coding A - standard
Cable outlet angled
Pg screw connection Pg11
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Degree of protection IP67
Ambient temperature (operation) -40 °C ... 85 °C (Plug / socket)

Dimensional drawing
Length 39 mm
External dimensions
Outside diameter 8 mm ... 10 mm
Housing
Diameter housing 20.2 mm

Insertion/withdrawal cycles > 100
Header 1
Head design Socket
Head cable outlet angled
Head thread type M12
Coding A-coded

Rated surge voltage 0.8 kV
Contact resistance ≤ 3 mΩ
Insulation resistance > 10 GΩ
Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 8 A (Contact 5: 2 A)
when using 1.5 mm² conductors

Color Handle area black
Flammability rating according to UL 94 V0
Sealing material Viton (M12 socket)
NBR (Cable clamping)
Material of grip body PA
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Connection technology
Connection method Screw connection
Outside diameter 8 mm ... 10 mm
Conductor connection
Connection method Screw connection
Conductor cross section flexible 0.75 mm² ... 1.5 mm²
Cross section AWG 18 ... 16

Assembly instructions The connector pin assignment can be rotated 90° to the cable outlet

Standards/specifications IEC 61076-2-101

Cable structure
Stripping length of the individual wire 5 mm

Item number 1408993
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF2
Product Key BF2CAA
Catalog Page Page 22 (C-2-2019)
GTIN 4046356885133
Weight per Piece (including packing) 29,81 g
Weight per Piece (excluding packing) 29,81 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0 39121400

cUL Recognized

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 4 A

UL Recognized

Approval ID: FILE E 221474
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 4 A

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors