Cable sleeve - CES-STPG-GY-4X4 0801711

Cable sleeve, no. of conductors: 4, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 4x 3 mm ... 4 mm , color: gray


Product Details


Slotted cable sleeve



No. of conductors 4

Color gray
Material SEBS
Material SEBS (halogen-free)
Flammability rating according to UL 94 V0

Dimensional drawing
Width 19.5 mm
Height 17 mm
Length 29.5 mm

Cable structure
External cable diameter 4x 3 mm ... 4 mm

Ambient conditions
Degree of protection IP54
Ambient temperature (operation) -40 °C ... 80 °C (static)


Order Key 0801711
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Catalog Page Page 681 (C-2-2019)
GTIN 4046356675123
Weight per Piece (including packing) 7,5 GRM
Weight per Piece (excluding packing) 7,5 GRM
Customs tariff number 40169997
Country of origin PL



UL Recognized

cUL Recognized

DNV GL

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values