Cable sleeve - CES-SRG-BK-2ASI-RR
0801668

Small, slotted cable sleeves suitable for two AS-i cables (R-R), material: NBR, version: right, right


Product Details


Slotted sleeves for accommodating two pre-assembled AS-i cables (LR), can be used in CES sealing frames. When fitted, the sleeves also ensure strain relief according to DIN EN 50262.



Product type Cable sleeve
No. of conductors 2

Dimensional drawing
Width 19.5 mm
Height 17 mm
Length 29.5 mm

Color black
Material NBR
Material NBR

Seal size small

Conductor sealing range AS-i cable

Ambient conditions
Degree of protection IP54
Ambient temperature (operation) -40 °C ... 125 °C (static)

Item number 0801668
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BF7
Product Key BF7CCX
Catalog Page Page 679 (C-2-2019)
GTIN 4046356674492
Weight per Piece (including packing) 7,81 g
Weight per Piece (excluding packing) 7,81 g
Customs tariff number 40169997
Country of origin TW


ECLASS

ECLASS-9.0 27144425
ECLASS-10.0.1 27144425
ECLASS-11.0 27144425

ETIM

ETIM 8.0 EC000451

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE00003VJ

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values