Cable reel - SAC-3P-PUR-0,34-SH/...
1408512

By the meter, Cable reel, shielded, PUR halogen-free, black-gray RAL 7021, 3-wire, color single wire: brown, blue, black, cable length: Free input (110.0 ... 500 m), Supplied on a cable drum in up to two parts (details: see technical data)


Product Details




Order information: The ordered cable length can be supplied in up to two parts (each > 100 m) on one cable drum. Corresponding deliveries are marked accordingly.

Product type Cable by the meter
Number of positions 3
Application Connector
Shielded yes

Cable length Free input (110.0 ... 500 m)
Cable weight 31 kg/km
UL AWM Style 20549
Number of positions 3
Shielded yes
Cable type PUR halogen-free black [PUR]
Conductor structure signal line 42x 0.10 mm
AWG signal line 22
Conductor cross section 3x 0.34 mm² (Signal line)
Wire diameter incl. insulation 1.27 mm ±0.02 mm (Signal line)
External cable diameter 4.65 mm ±0.15 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, blue, black
Thickness, insulation ≥ 0.21 mm (Core insulation)
approx. 0.5 mm (Outer cable sheath)
Overall twist 3 wires, twisted
Optical shield covering 80 %
Max. conductor resistance max. 58 Ω/km (at 20 °C)
Insulation resistance ≥ 100 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V
Test voltage ≥ 3000 V
Smallest bending radius, fixed installation 23 mm
Smallest bending radius, movable installation 47 mm
Max. bending cycles 10000000
Halogen-free in accordance with DIN VDE 0472 part 815
Flame resistance in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil in accordance with DIN EN 60811-2-1
Other resistance Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
Special properties Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)

Item number 1408512
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1LBA
Catalog Page Page 303 (C-2-2019)
Customs tariff number 85444995
Country of origin DE


ECLASS

ECLASS-9.0 27062011
ECLASS-10.0.1 27061801
ECLASS-11.0 27061801

ETIM

ETIM 8.0 EC003249

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU D-DE.HB35.B.00371

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products