Plug-in card block - SKBI 32/C
2261038

19" plug-in card block, color: green, number of positions: 32, product range: SKBI 32, pitch: 5.08 mm, type of packaging: packed in cardboard


Product Details




Type IEC 60603-2/DIN 41612 - C
Product type 19" plug-in card block
Number of positions 32
Pitch 5.08 mm

Dimensional drawing
Width 112 mm
Height 138 mm
Length 43 mm
Hole diameter 4.2 mm
Pitch 5.08 mm

Color green

Connection in acc. with standard EN-VDE

Type of packaging packed in cardboard

Item number 2261038
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 052
Product Key AARHAC
Catalog Page Page 778 (C-1-2013)
GTIN 4017918053819
Weight per Piece (including packing) 176,4 g
Weight per Piece (excluding packing) 152,7 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-10.0.1 27141152
ECLASS-9.0 27141152
ECLASS-11.0 27141152

ETIM

ETIM 8.0 EC002780

UNSPSC

UNSPSC 21.0

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products