Monitor power stations reliably

Products for superior system availability in the conventional power generation segment

Phoenix Contact provides innovative products that comply with the stringent requirements in power stations and thus ensure the highest possible grid availability and reliable data transmission and communication.

Download the “Power transmission and distribution products for your success” brochure.

Download now
Station control technology for substations

High failsafe performance is particularly important in many networks. Our products with intelligent technologies are based on many years of development experience. They ensure that your data is transmitted and processed quickly and reliably. In a constantly evolving energy market, you can use them to collect data relevant to your system everywhere and at any time, and monitor your power station reliably.

PRP redundancy module

Data communication without switch-over times ensures maximum network availability. PRP redundancy modules from Phoenix Contact enable PRP network redundancy, which is based on two independent, active paths between two devices.

PROFINET switches 2200

Safe and reliable topologies

Managed Switches ensure reliable communication, even in systems with high levels of electromagnetic interference and electrostatic discharge.

FL MC 2000 – FO converter

Reliable data transmission

Extreme EMC influences no longer present a problem. With our media converters, you can achieve high immunity to interference for any transmission system.

WLAN access point 1100 and 5100

Wireless communication

Connect applications in large systems or mobile devices securely via WLAN or Bluetooth.

Pre-assembled patch cables

Fast integration of FO devices

Pre-assembled patch cables, which satisfy the requirements of power stations in particular, ensure the fast integration of FO devices into existing FO networks.

Compact splice box

Data transmission with long-term immunity to electromagnetic interference

Compact splice boxes ensure the secure connection of fiber optics.