TOOL fox Sales Promotions New & Existing Customers
Hand Tools
Crimpfox - We have UL! UL file # E 488001 for the ferrules standard UL 486F
Handle Alternative for the Crimpfox Centrus line
Crimpfox TC - Instructional video
Crimpfox TC MP - Calibration video
Crimpfox 4 in 1
Crimpfox M
Crimpfox Duo 10 - Product demonstration
Crimpfox Duo 16S
Crimpfox Duo 16s capabilities
Crimping pliers handle alternatives
HEAVYCON 25pos Modular Insert Assembly Video
Wirefox
Wirefox D13 video
Wirefox 10, 16, 4, and 6SC
Wirefox D40
Wirefox-D CX
Battery-Powered Screwdriver Product Demonstration – SF-ASD 16
Unifox
Unifox RT Contact and Removal Tools Instructional
Benchtop Cutters
DIN rail benchtop cutter
Wire duct bench top cutter
Automatic Tools
CF 3000 - Introduction
CF 3000 - Troubleshooting
CF 3000 - Die changing
CF 3000 - Overview
CF 3000 - Wire jamming troubleshooting
CF 500
CF 500 - Overview
CF 1000
CF 1000 - Setup
CF 1000 - Die changing
CF 1000 - Troubleshooting
CF 1000
CF 1000 - Total Counter
CF 1000 - Too long length setting
CF 1000 - Bad crimp
CF 1000 - Too short length setting
CF 1000 - Fuse change
CF 1000 - Feeder bowl adjustment
CF 1000 - Tool kit change
Cutfox 10 instructional video
Cutfox 10
Cutfox 10 - Knife Change
Cutfox 10 - Setup Cable Roller
Cutsoft software with the CUTFOX 10
WF 1000
WF 1000
ZAP
Demonstration on how to use ZAP pneumatic crimping pliers.
ZAP 100T - Handling
ZAP 40 - Handling
ZAP 25T - Handling
ZAP 25 - Handling