Phoenix Contact’s QUINT POWER product family is expanding! The QUINT POWER AC/DC power supply family now include low-wattage options ranging from 30 W – 100 W. These low-wattage power supplies offer advanced functionality and capabilities such as a powerful dynamic boost and preventative function monitoring.

QUINT POWER low wattage features maximum functionality and more

  • Preventative function monitoring with an adjustable signal output enables LED and remote digital monitoring to detect critical operating states before faults occur
  • Dynamic power boost of up to 200 percent of the nominal current for up to five seconds offers the option to reliably start inductive loads without disrupting the output voltage
  • Permanent static power boost of up to 125 percent of the nominal current gives users the option to easily extend the system without switching to a larger power supply (1.3 A and 2.5 A versions)
  • Choice of either push-in or screw connection
  • Compact design creating essential space savings for smaller applications
  • High efficiency allowing for energy savings, lower self-heating, and an increased service life of the power supply
  • Device startup at -40°C ensuring reliable operation under extreme ambient conditions
  • Class I Division 2 approved
  • Options with NEC Class 2 for current limiting applications

The world's best power now includes miniaturized varieties! We have added low-wattage devices to our premium QUINT POWER family to incorporate compact application designs with maximum functionality!

QUINT POWER family photo < 100W

Try low-wattage QUINT POWER supplies

Phoenix Contact’s family of QUINT power supplies now includes low-wattage additions, ranging from 30 W to 100 W.

QUINT POWER family addition

QUINT POWER family addition

The QUINT POWER product family now includes 12 V DC and 24 V DC, single-phase devices up to 100W. These additions have low-wattage capabilities with premium functionality features. The QUINT POWER low wattage power supplies are tailored to meet critical application requirements that demand high functionality in a space-saving design. These QUINT POWER power supplies provide opportunities for analytical and strategic application designs in the most ambient and rigorous conditions. Connection options include push-in and screw technology for easy and flexible installation.

Preventative signal monitoring

This video highlights how you utilize the preventative signal monitoring capabilities of our new QUINT POWER low wattage power supplies.