HTML5
Communication with virtually any device – whether a PLC or any other hardware that has a web server – offers a great level of flexibility for machine builders and system integrators. While dedicated field bus systems lock many users into a narrow choice of options, HTML5 web panels offer much more flexibility. HTML5 technology is modern, easy to understand, and based on open standards.
The HTML5 web panels from Phoenix Contact fit perfectly into any IIoT application and can be easily configured by simply setting the IP address of the webserver in the user-friendly cockpit that launches at initial startup. Secure communication with SSL encryption is available for privacy in the WP 6000 product family.
There are two rugged and energy-efficient families of HTML5 web panels available to match performance, application needs, and cost constraints.
- Easy setup – just enter IP address / URL of target web server
- Maximum flexibility – there is no communication driver needed as HTML5 is an open standard
- No security updates required for JAVA or Flash plugins
- Ideal for use in PLCnext Ecosystems, Codesys and Open based systems
- Visualization of self-programmed JavaScript applications possible
- Secure communication, thanks to SSL-encrypted data transmission
WP 6000
The WP 6000 series of HTML5 web panels are best in class HTML5 panels. The powerful performance of the ARM® Cortex®-A9 quad core CPU allows to communicate with multiple web servers simultaneously. The modern appearance of the WP 6000 panels in a full-metal housing offers a robust package on top. WP 6000 is available in the following configurations with multi touch PCAP screens that be operated with gloves and in wet environments:
- 7" - 21.5" wide screen displays
- PCAP multi touch, glove friendly & wet environment capable
- Targets up to ten URLs simultaneously
- VNC client & server preinstalled
- Robust built with metal housing and glass front surface
BWP 2000
The BWP 2000 series of HTML5 web panels are cost-efficient HTML5 terminals that provide a true flat front design in an injection-molded plastic housing.
- Open web standards allow free choice of HTML5 web server
- No special visualization software needed
- 4.3" to 10" analog (single) touch
- Best price / performance ratio