THERMOMARK E SERIES

Printing and applying in just one step! The modular marking system consisting of thermal transfer printers and applicators enables time savings of up to 60 percent.
THERMOMARK E SERIES devices

More efficiency in control cabinet building with automated identification

The All Electric Society outlines a world where sufficient sustainably produced energy is available to everyone. Ensuring that this vision becomes a reality means a high demand for control cabinets that convert, transmit, and utilize the energy. For the first time ever, the THERMOMARK E SERIES marking system combines and automates several process steps in the identification process, thereby considerably increasing efficiency in this time-consuming undertaking.

Your advantages

  • Maximum efficiency: time savings of around 60% with printing and application in a single process step
  • Flexible response with the modular system comprised of a standard thermal transfer printer and four applicators for different identification solutions
  • Consistent digital workflows: controlling and automatic data processing from CAE systems
  • Easy handling and constantly high quality with the automated process

Printing and applying in a single step

What kind of savings potential does the THERMOMARK E SERIES have to offer for your projects? Especially efficient

Efficient and more THERMOMARK E SERIES: The automated printing and application process reduces the amount of time needed for industrial identification by close to 60% compared to conducing each work step manually. But how does this specifically affect your specific projects? Our efficiency calculator helps you estimate the savings potential for you personally. Enter the data with just a few clicks and compare the effects of using an automated identification system. Test it now!

The modular system for maximum efficiency

Interactive image map: The THERMOMARK E SERIES modular system
THERMOMARK E.300 (D)/E.600 (D) thermal transfer printers
Use the devices as standard printers for all roll materials or connect the printers to one of the THERMOMARK E SERIES applicators to create efficient printing and application systems.
Learn more
THERMOMARK E.300 (D)/E.600 (D) thermal transfer printers
THERMOMARK E.VARIO applicator
The THERMOMARK E.VARIO applicator marks entire terminal strips with just two materials in continuous format for high and flat marking grooves. Implement any width between 3.5 and 1,000 mm with the continuous format.
Learn more
THERMOMARK E.VARIO applicator
THERMOMARK E.SLEEVE applicator
The THERMOMARK E.SLEEVE applicator processes each shrink sleeve in continuous format, cuts them individually to the desired length, and then opens each one to easily slide it onto the cylindrical object.
Learn more
THERMOMARK E.SLEEVE applicator
THERMOMARK E.WIRE applicator
The THERMOMARK E.WIRE applicator implements movable and at the same time captive cable markers. The continuous format covers all diameters between 1.8 and 5.6 mm with one single material that is available in variable widths.
Learn more
THERMOMARK E.WIRE applicator
THERMOMARK E.WRAP applicator
The THERMOMARK E.WRAP applicator applies wrap-around labels to cylindrical objects automatically. For particularly resistant identification, a protective laminate covers the printed surface.
Learn more
THERMOMARK E.WRAP applicator
DOWNLOAD brochure
Automated identification

The brochure provides comprehensive information on automated industrial identification with the modular printing systems of the THERMOMARK E SERIES.

Download now
THERMOMARK E SERIES printing systems
Man working with clipx WIRE assist and THERMOMARK E SERIES

clipx WIRE assist and THERMOMARK E SERIES

Designing control cabinet building efficiently

There is considerable potential for increasing efficiency in wire preparation and processing. This time-consuming activity accounts for around half of the control cabinet builder’s working hours. The ergonomic clipx WIRE assist worker assistance system, a software-based application system, guides users through the process of semi-automated wire preparation, controls the relevant output devices, and delivers the necessary information based on CAE data. Combined with the THERMOMARK E SERIES devices, this flexible workstation significantly improves efficiency in wire harness assembly compared to conventional processing.

Control cabinet marking with the THERMOMARK E SERIES

Control cabinet marking with the THERMOMARK E SERIES

Marking material with added value

The THERMOMARK E SERIES system delivers many advantages to the very last detail – and not just where equipment is concerned. The appropriate marking material is also tailored perfectly to the requirements of high-quality single wire identifications and terminal identifications. From captive and at the same time movable cable markers to shrink sleeve and wrap-around labels with protective laminate to terminal markers in continuous format, these materials all feature an extensive application range with just a few variants and custom cut-to-length.

Replacing the applicator in the MARKING system

Replacing the applicator

Easy handling, quickly explained

All MARKING system devices feature particular ease of use and intuitive handling. We use short, informative videos to explain all the important functions of the systems so as to provide you with the best possible support during commissioning, use, and maintenance of the systems. Look for a special playlist on our YouTube channel where you can access this information at any time. Plus, you can also play back all videos directly on the screens of your THERMOMARK E SERIES printing systems.

Automated identification
Explore the THERMOMARK E SERIES devices

The THERMOMARK E SERIES ensures greater efficiency in control cabinet building: Comprised of a thermal transfer roll printer and applicators, the modular system prints labels and applies them to cables and wires in an automated process. The THERMOMARK E.VARIO also marks terminal markers in continuous format and cuts them individually to the appropriate pitch. You can find all the information and technical data on all the devices in the system here.

To the products
Efficient identification with the THERMOMARK E SERIES