THERMOMARK E SERIES
More efficiency in control cabinet building with automated identification
The All Electric Society outlines a world where sufficient sustainably produced energy is available to everyone. Ensuring that this vision becomes a reality means a high demand for control cabinets that convert, transmit, and utilize the energy. For the first time ever, the THERMOMARK E SERIES marking system combines and automates several process steps in the identification process, thereby considerably increasing efficiency in this time-consuming undertaking.
Your advantages
- Maximum efficiency: time savings of around 60% with printing and application in a single process step
- Flexible response with the modular system comprised of a standard thermal transfer printer and four applicators for different identification solutions
- Consistent digital workflows: controlling and automatic data processing from CAE systems
- Easy handling and constantly high quality with the automated process
Printing and applying in a single step
What kind of savings potential does the THERMOMARK E SERIES have to offer for your projects? Especially efficient
Efficient and more THERMOMARK E SERIES: The automated printing and application process reduces the amount of time needed for industrial identification by close to 60% compared to conducing each work step manually. But how does this specifically affect your specific projects? Our efficiency calculator helps you estimate the savings potential for you personally. Enter the data with just a few clicks and compare the effects of using an automated identification system. Test it now!
The modular system for maximum efficiency
Designing control cabinet building efficiently
There is considerable potential for increasing efficiency in wire preparation and processing. This time-consuming activity accounts for around half of the control cabinet builder’s working hours. The ergonomic clipx WIRE assist worker assistance system, a software-based application system, guides users through the process of semi-automated wire preparation, controls the relevant output devices, and delivers the necessary information based on CAE data. Combined with the THERMOMARK E SERIES devices, this flexible workstation significantly improves efficiency in wire harness assembly compared to conventional processing.
Marking material with added value
The THERMOMARK E SERIES system delivers many advantages to the very last detail – and not just where equipment is concerned. The appropriate marking material is also tailored perfectly to the requirements of high-quality single wire identifications and terminal identifications. From captive and at the same time movable cable markers to shrink sleeve and wrap-around labels with protective laminate to terminal markers in continuous format, these materials all feature an extensive application range with just a few variants and custom cut-to-length.
Easy handling, quickly explained
All MARKING system devices feature particular ease of use and intuitive handling. We use short, informative videos to explain all the important functions of the systems so as to provide you with the best possible support during commissioning, use, and maintenance of the systems. Look for a special playlist on our YouTube channel where you can access this information at any time. Plus, you can also play back all videos directly on the screens of your THERMOMARK E SERIES printing systems.