NBC-USB3.0-UAM/3,0-PVC/UAM
-
USB cable
1333157
USB cable, design: USB-A, degree of protection: IP20, cable length: 3 m, number of positions: 9, 5 Gbps, cable outlet: straight, USB 3.2 Gen. 1
Product details
| Product type | Data cable preassembled |
| Type | USB-A |
| Sensor type | USB 3.2 Gen. 1 |
| Number of positions | 9 |
| Connection profile | USB-A |
| Shielded | yes |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Transmission speed | 5 GBit/s |
| Rated current | 1.5 A |
| Insulation resistance | 10 MΩ |
| Test voltage | 300 V AC |
| 300 V AC | |
| Test voltage Core/Core | 300 V AC |
| Test voltage Core/Shield | 300.00 V AC |
| Transmission speed | 5 Gbps |
| Transmission characteristics (category) | USB 3.2 Gen 1 |
| Transmission speed | 5 GBit/s |
| Mechanical data | |
| Insertion/withdrawal cycles | > 1500 |
| Insertion force per signal contact | < 20.00 N |
| Extraction force per signal contact | < 10 N |
| Max. bending cycles | 100 |
| Smallest bending radius | 3,7xD |
| Color of the housing part | black |
| Outer sheath, material | PVC |
| Conductor material | Cu |
| Width | 15.8 mm |
| Height | 8 mm |
| Length | 45 mm |
| Connection 1 | |
| Type | Plug straight USB type A |
| Shielded | yes |
| Insertion/withdrawal cycles | 1500 |
| Insulation resistance | 10 MΩ |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Degree of protection | IP20 |
| Connection 2 | |
| Type | Plug straight USB type A |
| Shielded | yes |
| Insertion/withdrawal cycles | 1500 |
| Insulation resistance | 10 MΩ |
| Degree of pollution | 2 |
| Degree of protection | IP20 |
| Cable length | 3.00 m |
| PVC USB 3.0 black [USB] | |
| Shielded | yes |
| Cable type | PVC USB 3.0 black |
| Cable type (abbreviation) | USB |
| External cable diameter | 5.00 mm |
| Outer sheath, material | PVC |
| External sheath, color | black |
| Shielding | Aluminum-lined foil |
| Test specification | |
| Cold stress | -40 °C/96 h |
| Thermal stress | 85 °C/96 h |
| Corrosive stress | Salt spray test UL364-26 |
| Insulation resistance, neighboring contacts | 10 MΩ |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Item number | 1333157 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AB14 |
| Product key | ABNDBB |
| GTIN | 4063151630522 |
| Weight per piece (including packing) | 140 g |
| Weight per piece (excluding packing) | 140 g |
| Customs tariff number | 85444290 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
High-speed data transmission up to 5 Gbps
Reliable data transmission thanks to 100 % testing
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057