The QUINT HP UPS for panel mounting, with IQ Technology and matching external battery module, ensures superior system availability. The online topology with a pure sine wave reliably supplies your AC loads with a perfect voltage at powers ranging from 1.5 kVA to 2.5 kVA.
QUINT-HP-UPS/120AC/1.5KVA/PT
-
Uninterruptible power supply
1136804
QUINT AC UPS, IQ Technology, Panel mounting, input: 120 V AC, output: 120 V AC / 1500 VA.
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Input voltage | 100 V AC -10 % / +20 % |
| 110 V AC -10 % / +20 % | |
| 120 V AC -10 % / +15 % | |
| 130 V AC -15 % / +10 % | |
| Voltage type of supply voltage | AC |
| Frequency range (fN) | 47.5 Hz ... 52.5 Hz |
| 57 Hz ... 63 Hz | |
| Bypass fuse | 30 A T 250 V |
| Permissible backup fuse | 32 A (Listed breaker) |
| Current consumption | nom. 19 A (100 V AC) |
| nom. 17.3 A (110 V AC) | |
| nom. 15.9 A (120 V AC) | |
| nom. 14.6 A (130 V AC) | |
| max. 25.8 A (100 V AC) | |
| max. 23.4 A (110 V AC) | |
| max. 21.5 A (120 V AC) | |
| max. 21 A (130 V AC) | |
| Rated short-time current carrying capacity Icw | 6 kA |
| Classification according to IEC 62040-3 | VFI-SS-111 |
| Efficiency | > 94 % (100% load, battery charged) |
| > 90 % (100% load, battery charged) | |
| Apparent power | 1500 VA |
| Real power | 1350 W |
| Power factor (cos phi) | 0.9 |
| Crest factor | 2.8 |
| Switch-over time | 0 ms |
| Connection in parallel | yes |
| max. 3 | |
| Connection in series | no |
| Overload capability Mains operation | 120 % ... 150 % (20 s / 5 s, then switch to bypass operation) |
| Overload capability Battery operation | 120 % ... 150 % (20 s / 5 s, then shutdown) |
| Overload capability Bypass mode | 120 % ... 150 % (for a sustained period / 20 s, then shutdown) |
| Rated short-time current carrying capacity Icw | 6 kA |
| Mains operation | |
| Output voltage | 100 V AC ±2 % |
| 110 V AC ±2 % | |
| 120 V AC ±2 % | |
| 130 V AC ±2 % | |
| Form of output voltage | Pure sine |
| Output current | nom. 15 A (100 V AC) |
| nom. 13.6 A (110 V AC) | |
| nom. 12.5 A (120 V AC) | |
| nom. 11.5 A (130 V AC) | |
| Maximum no-load power dissipation | 28 W |
| Power loss nominal load max. | 75 W (100% load, battery charged) |
| Nominal output frequency | 50 Hz |
| 60 Hz | |
| ±0.5 % (Output frequency tolerance) | |
| Electronic current limitation | > 2,5 x Output: Current nom. (> 200 ms) |
| Battery operation | |
| Maximum no-load power dissipation | 25 W |
| Power loss nominal load max. | 140 W (100% load, battery charged) |
| Nominal output frequency | 50 Hz |
| 60 Hz | |
| ±0.5 % (Output frequency tolerance) | |
| Total harmonic distortion factor (THD) | < 3 % (linear load) |
| < 8 % (non-linear load) | |
| Electronic current limitation | > 2,5 x Output: Current nom. (> 200 ms) |
| Input | |
| Input voltage | 48 V DC |
| max. 60 V DC | |
| Input current | max. 40 A |
| Nominal capacity range | 7 Ah ... 200 Ah |
| Charging current | max. 7 A |
| Output | |
| Short-circuit current | 650 A (< 1,5 ms) |
| General | |
| Connection in parallel | yes |
| max. 5 | |
| Connection in series | no |
| IQ-Technology | yes |
| Permissible backup fuse | 40 A |
| Temperature sensor | yes |
| Permissible backup fuse | 40 A |
| Input | |
| Position | 1.x |
| Identification | 1.1 (L), 1.2 (N), 1.3 () |
| Connection technology | |
| Position marking | 1.1 (L), 1.2 (N), 1.3 () |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 2.5 mm² ... 6 mm² |
| flexible | 2.5 mm² ... 6 mm² |
| flexible with ferrule without plastic sleeve | 2.5 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 2.5 mm² ... 4 mm² |
| AWG | 14 ... 10 (Cu) |
| Stripping length | 10 mm (Rigid/flexible/ferrule) |
| Output | |
| Position | 2.x |
| Identification | 2.1 (L), 2.2 (L'), 2.3 (N), 2.4 () |
| Connection technology | |
| Position marking | 2.1 (L), 2.2 (L'), 2.3 (N), 2.4 () |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 2.5 mm² ... 6 mm² |
| flexible | 2.5 mm² ... 6 mm² |
| flexible with ferrule without plastic sleeve | 2.5 mm² ... 4 mm² |
| flexible with ferrule with plastic sleeve | 2.5 mm² ... 4 mm² |
| AWG | 14 ... 10 (Cu) |
| Stripping length | 10 mm (Rigid/flexible/ferrule) |
| Battery | |
| Position | 4.x |
| Identification | 4.1, 4.2 |
| Connection technology | |
| Position marking | 4.1 (+), 4.2 (-) |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 6 mm² ... 16 mm² |
| flexible | 6 mm² ... 16 mm² |
| flexible with ferrule without plastic sleeve | 6 mm² ... 16 mm² |
| flexible with ferrule with plastic sleeve | 6 mm² ... 16 mm² |
| AWG | 8 ... 6 (Cu) |
| Stripping length | 18 mm (Rigid/flexible/ferrule) |
| Signal | |
| Position | 3.x |
| Identification | 3.1 ... 3.9 |
| Connection technology | |
| Position marking | 3.1 (Alarm), 3.2 (Bat.-Mode), 3.3 (Power Good), 3.4 (Ready), 3.5 (P>Pn), 3.6 (Service Required), 3.7 (Bat.-Start), 3.8 (Remote), 3.9 (SGnd) |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.2 mm² ... 4 mm² |
| flexible | 0.2 mm² ... 4 mm² |
| flexible with ferrule without plastic sleeve | 0.2 mm² ... 2.5 mm² |
| flexible with ferrule with plastic sleeve | 0.2 mm² ... 2.5 mm² |
| AWG | 24 ... 12 (Cu) |
| Stripping length | 10 mm (Rigid/flexible/ferrule) |
| Communication | |
| Position | 5.x |
| Identification | 5.1 ... 5.3 |
| Connection technology | |
| Position marking | 5.1 (LIN), 5.2 (Parallel Port), 5.3 (Parallel Port) |
| Conductor connection | |
| Connection method | RJ45 |
| Interface | Battery module communication interface |
| Number of interfaces | 1 |
| Connection method | RJ45 |
| Position | 5.x |
| Locking | Locking clip |
| Transmission physics | Twisted-Pair 4x2 |
| Interface | Parallel operation communication interface |
| Number of interfaces | 2 |
| Connection method | RJ45 |
| Position | 5.x |
| Locking | Locking clip |
| Transmission physics | Twisted-Pair 4x2 |
| Signal input Bat.-Start | |
| Signalization designation | Bat.-Start |
| Position | 3.x |
| Position marking | 3.7 (Bat.-Start) |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 200 kΩ between Bat.-Start and SGnd) |
| Signal input Remote | |
| Signalization designation | Remote |
| Position | 3.x |
| Position marking | 3.8 (Remote) |
| Low signal | Connection to SGnd with < 2.7 kΩ |
| High signal | Open (> 35 kΩ between Remote and SGnd) |
| Signal output Alarm | |
| Position | 3.x |
| Signalization designation | Alarm |
| Position marking | 3.1 (Alarm) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal output Battery Mode | |
| Position | 3.x |
| Signalization designation | Bat.-Mode |
| Position marking | 3.2 (Bat.-Mode) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal output Power Good | |
| Position | 3.x |
| Signalization designation | Power Good |
| Position marking | 3.3 (Power Good) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal output Ready | |
| Position | 3.x |
| Signalization designation | Ready |
| Position marking | 3.4 (Ready) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal output P > PN | |
| Position | 3.x |
| Signalization designation | P>Pn |
| Position marking | 3.5 (P>Pn) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal output Service Required | |
| Position | 3.x |
| Signalization designation | Service Required |
| Position marking | 3.6 (Service Required) |
| Switching output | Transistor output, active |
| Output voltage | 24 V |
| Continuous load current | ≤ 20 mA |
| Signal ground SGnd | |
| Function | Signal ground |
| Reference potential | For signal inputs and signal outputs |
| Product family | QUINT AC UPS |
| Insulation characteristics | |
| Protection class | I |
| Overvoltage category | II |
| Pollution degree | 3 |
| Item dimensions | |
| Width | 150 mm |
| Height | 240 mm |
| Depth | 143 mm |
| Drill hole | |
| Diameter | 5.5 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | Panel mounting |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C (> 50 °C: 2,5 % / K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 4000 m (> 1000 m: 3 % / 1000 m) |
| Max. permissible relative humidity (operation) | ≤ 95 % |
| Shock | 30g in each direction, according to IEC 60068-2-27 |
| Vibration (operation) | 5 Hz ... 100 Hz, 0.7g (EN 60068-2-6) |
| Uninterruptible power supply systems | |
| Standard designation | Uninterruptible power supply systems |
| Standards/specifications | EN 62040-1 |
| EN 62040-2 | |
| UL | |
| Identification | UL/C-UL Recognized UL 1778 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Noise emission |
| Noise immunity | Immunity |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 6 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| ± 2 kV | |
| Output | ± 2 kV |
| Signal | ± 2 kV |
| ± 2 kV (Communication parallel operation, battery module) | |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Signal | 1 kV (asymmetrical) |
| Comments | Criterion A |
| Input/Output | ± 1 kV (symmetrical) |
| ± 2 kV (asymmetrical) | |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Signal | 10 V (asymmetrical) |
| Comments | Criterion A |
| Power frequency magnetic field | |
| Standards/regulations | EN 61000-4-8 |
| Frequency | 60 Hz |
| Signal | 30 A/m |
| Comments | Criterion A |
| Harmonic and interharmonic components | |
| Standards/regulations | EN 61000-4-13 |
| Harmonic and interharmonic components | |
| Comments | Criterion A |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Item number | 1136804 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM30 |
| Product key | CMUW15 |
| GTIN | 4063151072926 |
| Weight per piece (including packing) | 4,900 g |
| Weight per piece (excluding packing) | 4,400 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 9.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 139.146 kg CO2e |
Compatible products
Your advantages
Pure sine wave in normal and battery operation
Can be switched in parallel for increased performance, redundancy, or for a 3 AC system
Startup from the energy storage system possible, even without mains input
Communication platform: Com.board with USB or serial interface
Compact design with active cooling
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057