Test terminal strip - BTFE 6-3/14 4U AUX
1029025

Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Ring cable lug, 1 level, mounting type: 19" rack mounting, color: gray


Product Details




Product type Test terminal strip
Number of positions 14
Insulation characteristics
Overvoltage category III

Rated surge voltage 4 kV
Maximum power dissipation for nominal condition 1.02 W
Test surge voltage 5 kV

Nominal cross section 4 mm²
1 level
Tightening torque 1 ... 1.3 Nm
Internal cylindrical gage A5
Connection in acc. with standard IEC 60947-7-1
Conductor cross section flexible 0.5 mm² ... 6 mm²
Conductor cross section, flexible [AWG] 20 ... 10 (converted acc. to IEC)
Nominal current 24 A
Maximum load current 24 A
Nominal voltage 400 V
Cable lug connection DIN 46237:1970-07
Connection in acc. with standard DIN 46237:1970-07
Cross section 0.5 mm² ... 2.5 mm²
Cross section range AWG (converted acc. to IEC)
Hole diameter 3.7 mm
Width 6.8 mm
Bolt diameter 3.5 mm
Identification color of ring cable lugs : red 1 mm²
Identification color of ring cable lugs : blue 2.5 mm²
Cross section 4 mm² ... 6 mm²
Additional text Type RS PRO Order No. 267-3919, vertical crimping
Cross section range AWG (converted acc. to IEC)
Hole diameter 3.7 mm
Width 7.2 mm
Bolt diameter 3.5 mm

Dimensional drawing
Width 172.6 mm
Height 130.45 mm
Length 51.5 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Relative insulation material temperature index (Elec., UL 746 B) 130 °C

Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 85 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type 19" rack mounting

Item number 1029025
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key B01
Product Key BE6113
Catalog Page Page 650 (C-1-2019)
GTIN 4055626528571
Weight per Piece (including packing) 791.3 g
Weight per Piece (excluding packing) 791.3 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141126
ECLASS-10.0.1 27141126
ECLASS-11.0 27141126

ETIM

ETIM 8.0 EC000902

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 30 A 20 - 10
Use group C
300 V 30 A 20 - 10
Use group D
600 V 5 A 20 - 10

cUL Recognized

Approval ID: FILE E 60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 30 A 20 - 10
Use group C
300 V 30 A 20 - 10
Use group F
400 V 30 A 20 - 10
Use group D
600 V 5 A 20 - 10

UL Recognized

Approval ID: FILE E 60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 30 A 20 - 10
Use group C
300 V 30 A 20 - 10
Use group F
400 V 30 A 20 - 10
Use group D
600 V 5 A 20 - 10

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products