SAC-M12T/2XM12 PBDP
-
T distributor
1458884
T distributor, PROFIBUS DP (12 Mbps), 4-position, shielded, Plug straight M12, coding: B, on Plug straight M12, coding: B and Socket straight M12, coding: B
Product details
Product type | T-distributor |
Sensor type | PROFIBUS DP |
Number of positions | 4 |
No. of cable outlets | 2 |
Coding | B |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Insulation resistance | ≥ 1 GΩ |
Nominal voltage UN | 30 V AC |
36 V DC | |
Nominal current IN | 1 A (Contact 2 and 4) |
4 A (Contact 1 and 3) | |
Test voltage | 1 kV |
Signal type/category | PROFIBUS DP, 12 Mbps |
Status display | no |
Status display present | No |
Dimensional drawing | |
Length | 56.4 mm |
Flammability rating according to UL 94 | V0 |
Seal material | Viton |
Material of grip body | PUR |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PUR |
Material for screw connection | Brass, nickel-plated |
Connection 1 | |
Type | Plug straight M12 |
Coding type | B |
Connection 2 | |
Type | Plug straight M12 |
Coding type | B |
Connection 3 | |
Type | Socket straight M12 |
Coding type | B |
Signal type/category | PROFIBUS DP, 12 Mbps |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 80 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1458884 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF10 |
Product key | BF1GAA |
Catalog page | Page 219 (C-6-2017) |
GTIN | 4046356660075 |
Weight per piece (including packing) | 38.7 g |
Weight per piece (excluding packing) | 36.9 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-11.0 | 27440106 |
ECLASS-13.0 | 27440106 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057