Surge protection device - PT-IQ-5-HF+F-12DC-PT
2801295

Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for five signal wires. For HF applications and telecommunications interfaces without supply voltage (up to 90 Mbps).

This product needs further products for operation. Mandatory Accessories

Product Details




General
Note Remote signaling as well as the power supply of the DIN rail connector are established by snapping the module into place on the DIN rail connector.

IEC test classification C1
C2
C3
D1
Type DIN rail module, two-section, divisible
Product type Surge protection for information technology
Surge protection fault message Optical, multi-stage
Insulation characteristics
Overvoltage category III
Pollution degree 2

Connection method Push-in connection
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section AWG 24 ... 12

Transmission speed 90 Mpbs

Dimensional drawing
Width 17.7 mm
Height 109.3 mm
Depth 77.5 mm (incl. DIN rail 7.5 mm)
Horizontal pitch 1 Div.

Color jet black RAL 9005
Flammability rating according to UL 94 V-0
Housing material PA 6.6

Mechanical data
Open side panel No

Direction of action Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground
Maximum continuous voltage UC 15 V DC
10 V AC
Rated current 600 mA (40 °C)
Operating effective current IC at UC ≤ 100 µA (per path)
Residual current IPE ≤ 10 µA (per path)
Nominal discharge current In (8/20) µs (line-line) 10 kA
Nominal discharge surge current In (8/20) µs (Core-Earth) 10 kA
Nominal discharge current In (8/20) µs (line-signal ground) 10 kA
Pulse discharge current Iimp (10/350) µs (line-earth) 2.5 kA
Total discharge current Itotal (8/20) µs 20 kA
Voltage protection level Up (line-line) ≤ 90 V (C1 - 1 kV / 500 A)
≤ 40 V (C3 - 25 A)
≤ 40 V (C3 - 50 A)
≤ 145 V (C2 - 10 kV / 5 kA)
Voltage protection level Up (line-earth) ≤ 730 V (C1 - 1 kV / 500 A)
≤ 900 V (C2 - 10 kV / 5 kA)
≤ 900 V (C3 - 25 A)
≤ 900 V (C3 - 50 A)
Voltage protection level Up (line-signalground) ≤ 90 V (C1 - 1 kV / 500 A)
≤ 40 V (C3 - 25 A)
≤ 40 V (C3 - 50 A)
≤ 145 V (C2 - 10 kV / 5 kA)
Voltage protection level Up static (line-line) ≤ 55 V (C1 - 1 kV / 500 A)
Voltage protection level Up static (line-signalground) ≤ 55 V (C1 - 1 kV / 500 A)
Response time tA (line-line) ≤ 1 ns
Response time tA (line-earth) ≤ 100 ns
Response time tA (line-signalground) ≤ 1 ns
Input attenuation aE, sym. typ. 0.3 dB (≤ 10 MHz/150 Ω)
Input attenuation aE, asym. typ. 0.3 dB (≤ 10 MHz/150 Ω)
Cut-off frequency fg (3 dB), sym. in 150 Ω system typ. 60 MHz
Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system typ. 60 MHz
Capacity (Core-Core) typ. 30 pF
Capacity (line-signalground) typ. 30 pF
Resistance per path 1.2 Ω ±5 %
Surge protection fault message Optical, multi-stage
Max. required back-up fuse 600 mA (FF)
Impulse durability (line-line) C1 - 1 kV / 500 A
C2 - 10 kV / 5 kA
C2 - 10 kA
C3 - 25 A
C3 - 50 A
Impulse durability (line-earth) C1 - 1 kV / 500 A
C2 - 10 kV / 5 kA
C2 - 10 kA
C3 - 25 A
C3 - 50 A
D1 - 2.5 kA
Impulse durability (line-signalground) C1 - 1 kV / 500 A
C2 - 10 kV / 5 kA
C2 - 10 kA
C3 - 25 A
C3 - 50 A
Pulse reset time (line-line) ≤ 15 ms
Pulse reset time (line-earth) ≤ 15 ms
Pulse reset time (line-signalground) ≤ 15 ms

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 70 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Altitude ≤ 4000 m (amsl (above mean sea level))

Standards/specifications IEC 61643-21
Standards/specifications EN 61643-21
Standards/specifications EN 61000-6-2
Standards/specifications EN 61000-6-3

Mounting type DIN rail: 35 mm

Item number 2801295
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key C07
Product Key CL2153
Catalog Page Page 173 (C-4-2019)
GTIN 4046356766753
Weight per Piece (including packing) 127.7 g
Weight per Piece (excluding packing) 122 g
Customs tariff number 85363010
Country of origin DE


ECLASS

ECLASS-9.0 27130807
ECLASS-10.0.1 27130807
ECLASS-11.0 27130807

ETIM

ETIM 8.0 EC000943

UNSPSC

UNSPSC 21.0 39121600

CSA

Approval ID: 2761632

EAC

Approval ID: RU C-DE.*09.B.00169

UL Listed

Approval ID: FILE E 138168

CSAus

Approval ID: 2761632

cCSAus


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Predictive monitoring with 3-stage LED display
Integration of the status message into the system controller via group remote signaling
Install quickly and error-free with DIN rail connectors
Maximum ease of maintenance, thanks to the 2-piece design
Maximum protection for MCR applications with high discharge capacity