- Home
- Products
- Surge protection
- Surge protection for power supplies
- Type 1 surge protection device - VAL-US-347/30/3+1V-FM
Type 1 surge protection device - VAL-US-347/30/3+1V-FM
1079099
Surge protective device, four channel with remote indicator contact for 347/600 and 400/690 V AC Wye, 4-wire plus ground.
Product Details
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-S |
TN-C | |
Type | DIN rail module, two-section, divisible |
Distance between live and grounded parts | 5 mm |
Product type | Surge arrester |
VALVETRAB US | |
Number of positions | 4 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1.5 A AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross section flexible | 1.5 mm² ... 25 mm² |
Conductor cross section solid | 1.5 mm² ... 35 mm² |
Conductor cross section AWG | 15 ... 2 |
Connection method | Fork-type cable lug |
Conductor cross section flexible | 1.5 mm² ... 16 mm² |
Remote fault indicator contact | |
Connection method | Plug-in/screw connection via COMBICON |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section solid | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 71 mm |
Height | 98.7 mm |
Depth | 65.7 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 4 Div. |
Color | jet black RAL 9005 |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mode of protection | L-N |
N-PE | |
Direction of action | 3L-N & N-GND |
Nominal voltage UN | 400/690 V AC (TN-S) |
347/600 V AC | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 580 V AC |
Rated load current IL | 80 A |
80 A | |
Standby power consumption PC | ≤ 150 mVA |
Nominal discharge current In (8/20) µs | 15 kA |
Maximum discharge current Imax (8/20) µs | 30 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up | ≤ 2.5 kV |
Residual voltage Ures (L-N) | ≤ 2.5 kV (at In) |
≤ 2.3 kV (at 10 kA) | |
≤ 2.1 kV (at 5 kA) | |
≤ 1.9 kV (at 3 kA) | |
Residual voltage Ures (N-PE) | ≤ 2.5 kV (at In) |
≤ 2.3 kV (at 10 kA) | |
≤ 2.1 kV (at 5 kA) | |
≤ 1.9 kV (at 3 kA) | |
TOV behavior at UT | 690 V AC (5 s / withstand mode) |
762 V AC (120 min / withstand mode) | |
Max. backup fuse with branch wiring | 125 A (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl (above mean sea level)) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-L) | 750 V AC |
Maximum continuous operating voltage MCOV (L-N) | 580 V AC |
Maximum continuous operating voltage MCOV (L-G) | 750 V AC |
Maximum continuous operating voltage MCOV (N-G) | 580 V AC |
Short-circuit current rating (SCCR) | 200 kA |
Voltage protection rating VPR (L-L) | 4000 V |
Voltage protection rating VPR (L-N) | 2000 V |
Voltage protection rating VPR (L-G) | 4000 V |
Voltage protection rating VPR (N-G) | 2000 V |
UL type | type 1 |
Nominal discharge current In | 20 kA |
Maximum Surge Current per Phase | 30 kA |
Mode of protection | L-N |
N-G | |
L-G | |
Nominal voltage | 347/600 V AC (Wye) |
400/690 V AC (Wye) | |
Power distribution system | Wye |
Nominal frequency | 50/60 Hz |
SPD Type | 1 |
UL indicator/remote signaling | |
AC operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross section AWG | 14 ... 2 |
Air clearances and creepage distances | |
Standards/regulations | EN 60664-1 / EN 61643-11 |
Standards/specifications | IEC 61643-11 |
Standards/specifications | EN 61643-11 |
Mounting type | DIN rail: 35 mm |
Item number | 1079099 |
Packing unit | 1 pc |
Note | Made to Order (non-returnable) |
Sales Key | C06 |
Product Key | CL132U |
Catalog Page | Page 97 (C-4-2019) |
GTIN | 4055626796789 |
Weight per Piece (including packing) | 496.72 g |
Weight per Piece (excluding packing) | 455.54 g |
Customs tariff number | 85363030 |
Country of origin | DE |
ECLASS
ECLASS-9.0 | 27130805 |
ECLASS-10.0.1 | 27130805 |
ECLASS-11.0 | 27130805 |
ECLASS-12.0 | 27171202 |
ETIM
ETIM 8.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
China RoHS | Environmentally friendly use period: unlimited = EFUP-e |
No hazardous substances above threshold values |
Compatible Products
-
Wiring bridge MPB F600X16/ 1GS - 2818355
-
Wiring bridge MPB F200X16/ 1GS - 2818339
-
Wiring bridge MPB 18/1-10/1.0.0 - 2830443
-
Wiring bridge MPB 18/4-12 - 2809296
-
Wiring bridge MPB 18/4- 8 - 2809283
-
Wiring bridge MPB 18/3- 6 - 2809241
-
Wiring bridge MPB 18/1-57 - 2809238
-
Wiring bridge MPB 18/1-12 - 2748593
-
Wiring bridge MPB 18/1- 9 - 2748580
-
Wiring bridge MPB 18/1- 8 - 2748577
-
Wiring bridge MPB 18/1- 6 - 2748564
-
Wiring bridge MPB 18/1- 4 - 2809225
-
Wiring bridge MPB 18/1- 3 - 2809212
-
Wiring bridge MPB 18/1- 2 - 2809209
-
Marker for terminal blocks ZBN 18,LGS:ERDE - 2749589
-
Marker for terminal blocks ZBN 18,LGS:L1-N,ERDE - 2749576
-
Zack marker strip ZBN 18:UNBEDRUCKT - 2809128
-
Marker pen B-STIFT - 1051993
-
Feed-through terminal block DK-BIC-35 - 2749880
-
Type 1 surge protection plug VAL-US-347/30-P - 2910339
Your advantages
With floating remote indication contact
UL open terminal listed SPD
Optical, mechanical status indication for the individual arresters
Multi-channel type 2 protective devices
Plugs can be checked with CHECKMASTER
Disconnect device on each individual plug