Type 1 surge protection device - VAL-US-347/30/3+0-FM
2910383

Surge protective device, three channel with remote indicator contact for 347/600V and 400/690 V AC, 4-wire.


Product Details




IEC test classification II
T2
EN type T2
IEC power supply system TN-C
Type DIN rail module, two-section, divisible
Distance between live and grounded parts 5 mm
Product type Surge arrester
Number of positions 3
Surge protection fault message Optical, remote indicator contact
Insulation characteristics
Overvoltage category III
Pollution degree 2

Nominal frequency fN 50 Hz (60 Hz)
Indicator/remote signaling
Connection name Remote fault indicator contact
Switching function Changeover contact
Operating voltage 5 V AC ... 250 V AC
30 V DC
Operating current 5 mA AC ... 1.5 A AC
1 A DC

Connection method Screw connection
Screw thread M5
Tightening torque 3 Nm (1.5 mm² ... 16 mm²)
4.5 Nm (25 mm² ... 35 mm²)
Stripping length 16 mm
Conductor cross section flexible 1.5 mm² ... 25 mm²
Conductor cross section solid 1.5 mm² ... 35 mm²
Conductor cross section AWG 15 ... 2
Connection method Fork-type cable lug
Conductor cross section flexible 1.5 mm² ... 16 mm²
Remote fault indicator contact
Connection method Plug-in/screw connection via COMBICON
Screw thread M2
Tightening torque 0.25 Nm
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Conductor cross section AWG 28 ... 16

Dimensional drawing
Width 53.4 mm
Height 98.7 mm
Depth 65.7 mm (incl. DIN rail 7.5 mm)
Horizontal pitch 3 Div.

Color jet black RAL 9005
Flammability rating according to UL 94 V-0
CTI value of material 600
Insulating material PA 6.6/PBT
Material group I
Housing material PA 6.6
PBT

Mode of protection L-PEN
Direction of action 3L-GND
Nominal voltage UN 400/690 V AC (TN-C)
347/600 V AC (TN-C)
Nominal frequency fN 50 Hz (60 Hz)
Maximum continuous voltage UC 580 V AC
Standby power consumption PC ≤ 150 mVA
Nominal discharge current In (8/20) µs 15 kA
Maximum discharge current Imax (8/20) µs 30 kA
Short-circuit current rating ISCCR 25 kA
Voltage protection level Up ≤ 2.5 kV
Residual voltage Ures ≤ 2.5 kV (at In)
≤ 2.3 kV (at 10 kA)
≤ 2.1 kV (at 5 kA)
≤ 1.9 kV (at 3 kA)
TOV behavior at UT 690 V AC (5 s / withstand mode)
762 V AC (120 min / withstand mode)
Max. backup fuse with branch wiring 125 A (gG)

Ambient conditions
Degree of protection IP20 (only when all terminal points are used)
Ambient temperature (operation) -40 °C ... 80 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %
Shock (operation) 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z)
Vibration (operation) 5g (10 ... 500 Hz / 2.5 h / X, Y, Z)

UL specifications
Maximum continuous operating voltage MCOV (L-L) 750 V AC
Maximum continuous operating voltage MCOV (L-G) 580 V AC
Short-circuit current rating (SCCR) 200 kA
Voltage protection rating VPR (L-L) 4000 V
Voltage protection rating VPR (L-G) 2000 V
UL type type 1
Nominal discharge current In 20 kA
Maximum Surge Current per Phase 30 kA
Mode of protection L-L
L-G
Nominal voltage 347/600 V AC (3-phase Wye)
400/690 V AC (3-phase Wye)
Power distribution system Wye
Nominal frequency 50/60 Hz
SPD Type 1
UL indicator/remote signaling
AC operating voltage 125 V AC
AC operating current 1 A AC
UL connection data
Tightening torque 30 lbf-in.
Conductor cross section AWG 14 ... 2

Air clearances and creepage distances
Standards/regulations EN 60664-1 / EN 61643-11
Standards/specifications IEC 61643-11
Standards/specifications EN 61643-11

Mounting type DIN rail: 35 mm

Item number 2910383
Packing unit 1 pc
Sales Key C06
Product Key CL132U
Catalog Page Page 95 (C-4-2019)
GTIN 4055626445212
Weight per Piece (including packing) 382.2 g
Weight per Piece (excluding packing) 354.39 g
Customs tariff number 85363030
Country of origin DE


ECLASS

ECLASS-9.0 27130805
ECLASS-10.0.1 27130805
ECLASS-11.0 27130805
ECLASS-12.0 27171202

ETIM

ETIM 8.0 EC000941

UNSPSC

UNSPSC 21.0 39121600

UL Listed

Approval ID: FILE E 330181

cUL Listed

Approval ID: FILE E 330181

cULus Listed



Your advantages

With floating remote indication contact
UL open terminal listed SPD
Optical, mechanical status indication for the individual arresters
Mechanical coding of all slots
Plugs can be checked with CHECKMASTER
Multi-channel type 2 protective devices
Disconnect device on each individual plug